M95160-DRE
Active
Education Design Win
16-Kbit serial SPI bus EEPROM with high speed clock 105°C operation

Download datasheet Order Direct

Product overview

Description

The M95160-DRE is a 16-Kbit serial EEPROM device operating up to 105 °C. The M95160-DRE is compliant with the level of reliability defined by the AEC-Q100 grade 2.

The device is accessed by a simple serial SPI compatible interface running up to 20 MHz.

The memory array is based on advanced true EEPROM technology (Electrically Erasable PROgrammable Memory). The M95160-DRE is a byte-alterable memory (2048 × 8 bits) organized as 64 pages of 32 bytes in which the data integrity is significantly improved with an embedded Error Correction Code logic.

The M95160-DRE offers an additional Identification Page (32 bytes) in which the ST device identification can be read. This page can also be used to store sensitive application parameters which can be later permanently locked in read-only mode.

  • All features

    • Compatible with the Serial Peripheral Interface (SPI) bus
    • Memory array
      • 16 Kbit (2 Kbytes) of EEPROM
      • Page size: 32 bytes
      • Write protection by block: 1/4, 1/2 or whole memory
      • Additional Write lockable Page (Identification page)
    • Extended temperature and voltage range
      • Up to 105 °C (VCCfrom 1.7 V to 5.5 V)
    • High speed clock frequency
      • 20 MHz for VCC ≥ 4.5 V
      • 10 MHz for VCC≥ 2.5 V
      • 5 MHz for VCC≥ 1.7 V
    • Schmitt trigger inputs for noise filtering
    • Short Write cycle time
      • Byte Write within 4 ms
      • Page Write within 4 ms
    • Write cycle endurance
      • 4 million Write cycles at 25 °C
      • 1.2 million Write cycles at 85 °C
      • 900 k Write cycles at 105 °C
    • Data retention
      • more than 50 years at 105 °C
      • 200 years at 55 °C
    • ESD Protection (Human Body Model)
      • 4000 V
    • Packages
      • RoHS-compliant and halogen-free (ECOPACK2®)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - M95160-DRE

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
M95160-DRDW8TP/K
Active
TSSOP-8L Automotive Ecopack2 10 2025-01-01T00:00:00.000+01:00
M95160-DRMN8TP/K
Active
SO8 Automotive Ecopack2 10 2025-01-01T00:00:00.000+01:00

M95160-DRDW8TP/K

Package:

TSSOP-8L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TSSOP-8L

Grade

Automotive

RoHS Compliance Grade

Ecopack2

M95160-DRMN8TP/K

Package:

SO8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO8

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Free Samples
ESample Max Qty
Replacement Product
min
max
M95160-DRDW8TP/K

Distributor availability of M95160-DRDW8TP/K

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M95160-DRMN8TP/K

Distributor availability of M95160-DRMN8TP/K

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M95160-DRDW8TP/K Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M95160-DRDW8TP/K

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Replacement Product:

-

Distributor Name

Distributor reported inventory date:

M95160-DRMN8TP/K Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M95160-DRMN8TP/K

Operating Temperature (°C)

Min:

Max:

Free Samples:

Yes

ESample Max Qty:

3

Replacement Product:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors