CATEGORIES

MEMS Pressure Sensors

As a fundamental physical force, pressure governs key processes in both the environment and advanced engineered systems. Pressure sensors measure force per unit area and convert it into an electrical signal. They are essential for machines and digital systems to monitor critical environmental and process variables such as altitude, fluid levels, gas flow, and safety events. ST’s MEMS pressure sensors act as a "sixth sense", translating pressure into precise, actionable digital data. Our recently expanded portfolio features high-performance, highly reliable devices alongside our ultra-low power technologies, delivering unparalleled accuracy across consumer, industrial, and automotive markets.

ST's pressure sensors combine state-of-the-art MEMS technology with integrated intelligence and the market's most rugged designs.

  • Expanded automotive safety: Our portfolio has been significantly enhanced with high-reliability, AEC-Q100-qualified sensors for critical systems, including automotive safety pressure sensors for side crash detection and airbag deployment. These sensors are developed to meet up to ASIL D functional safety compliance.

Applications

 Athletic swimmer in a red triathlon suit running out of the ocean through splashing water, wearing a sports watch.

Personal electronics

Two workers wearing red helmets and yellow safety vests operate and inspect a large industrial robot in a factory setting.

Industrial and environmental monitoring

A woman is seated in the driver's seat of a car, holding the steering wheel.

Automotive

A healthcare professional is measuring a patient's blood pressure.

Medical & healthcare

Discover our product portfolio

MEMS accelerometer product portfolio

Benefits

Be at the forefront of the innovation

An icon of measurement validation

Precise measurements with very low-pressure.

An icon representing artificial intelligence (AI) with the letters AI in the center connected to multiple circuit-like lines extending outward.

Ultra-compact, rugged packages designed for harsh environments.

Schematic of a car highlighting the positions of its four wheels.

AEC-Q100 sensors supporting ASIL D automotive safety.

An icon of a thermometer next to a warning triangle

Accurate readings across a wide temperature range.

Broad pressure range from barometric to high-pressure sensing

Broad pressure range from barometric to high-pressure sensing.

A simple map location pin icon.

Reliable vertical orientation stability.

An icon of a battery that is nearly fully charged

Ultra-low power consumption for extended battery life.

LPS22DF, ST’s first pressure sensor to receive the NextNav Certification thanks to unique capabilities