Time to set new performance standards for cost-sensitive devices in embedded applications while ensuring design simplicity in development.
Powered by an Arm® Cortex® M33 core and ST’s 40 nm flash platform, the STM32C5 series sets new performance standards for cost sensitive designs, redefining the DNA of entry level microcontrollers. Running at 144 MHz and delivering 593 CoreMark, it offers up to three times the performance of typical Cortex M0+ devices on the market.
It embeds up to 1024 Kbytes of flash and 256 Kbytes of SRAM, along with essential peripherals such as Ethernet, OctoSPI, and FDCAN. A wide package offer, from 20 to 144 pins, and support for temperatures up to 125°C make it suitable for a broad range of mainstream applications.
Crucially, the STM32C5 delivers enhanced performance and integration without impacting end product cost, offering exceptional value within cost sensitive designs.
Discover our product portfolio
Discover our product offering
| Product | Flash (Kbytes) | RAM (Kbytes) | Recommended resale price for 10,000 units (USD) | Crytography | FDCAN | Ethernet | Operating temperature range* |
| STM32C5A3xx | 1024 | 256 | 1.36 | SHA2-512, HUK, AES, SPKA, SAES | 2 | 10/100 Mbit | -40 to 125°C |
| STM32C593xx | 512 / 1024 | 256 | 1.07 | SHA2-512, SPKA verify | 2 | 10/100 Mbit | -40 to 125°C |
| STM32C591xx | 512 / 1024 | 256 | 0.97 | SHA2-512, SPKA verify | - | - | -40 to 125°C |
| STM32C562xx | 512 | 128 | 0.98 | SHA2-256, AES | 1 | - | -40 to 125°C |
| STM32C552xx | 256 / 512 | 128 | 0.81 | SHA2-256 | 1 | - | -40 to 125°C |
| STM32C551xx | 256 / 512 | 128 | 0.78 | SHA2-256 | - | - | -40 to 125°C |
| STM32C542xx | 256 | 64 | 0.80 | SHA2-256, AES | 2 | - | -40 to 125°C |
| STM32C532xx | 128 / 256 | 64 | 0.67 | SHA2-256 | 2 | - | -40 to 125°C |
| STM32C531xx | 128 / 256 | 64 | 0.64 | SHA2-256 | - | - | -40 to 125°C |
*Junction temperature up to 140°C with full product functionalities
Why choose the STM32C5?
SIMPLE
- Built on an Arm Cortex-M33 core running at 144 MHz with FPU and standardized DSP instructions
- Delivers 3x the performance of typical Cortex-M0+ based products
- Provides higher RAM/flash ratios than typical entry-level products
- Includes a dedicated flash area for EEPROM software emulation
EFFICIENT
- Offers low dynamic power consumption with <80 µA/MHz
- Integrates a 1% calibrated RC oscillator across -20 to 105°C temperature
- Maintains full performance across the entire temperature range
- Available in wide packages from 20 to 144 pins, starting at 3x3mm
COST-EFFECTIVE
- Starting at $0.64USD at 10ku
- Reduced BOM cost
- Offers exceptional value/price compared to typical M0+-based MCUs
- First STM32 MCU to leverage the evolution of the STM32Cube ecosystem, always for free
NO COMPROMISE ON FEATURES
- Rich analog capability: up to 3 ADC, 2 comparators, high analog content, 3 ADCs 1 OPAMP
- Broad connectivity: Ethernet 10/100, 2 FDCAN, USB, OCTOSPI
- HASH, HUK, CCB, Side Channel attack protected PKA and AES, SESIP3 & PSA certified level 3 target certifications
- Flexible DMA for efficient data handling
Applications
Discover our evaluation boards for STM32C5 series
First series to leverage the evolution of the STM32Cube ecosystem for faster development and reduced costs.
Time to set new performance standards for cost-sensitive devices in embedded applications while ensuring design simplicity in development.
Powered by an Arm® Cortex® M33 core and ST’s 40 nm flash platform, the STM32C5 series sets new performance standards for cost sensitive designs, redefining the DNA of entry level microcontrollers. Running at 144 MHz and delivering 593 CoreMark, it offers up to three times the performance of typical Cortex M0+ devices on the market.
It embeds up to 1024 Kbytes of flash and 256 Kbytes of SRAM, along with essential peripherals such as Ethernet, OctoSPI, and FDCAN. A wide package offer, from 20 to 144 pins, and support for temperatures up to 125°C make it suitable for a broad range of mainstream applications.
Crucially, the STM32C5 delivers enhanced performance and integration without impacting end product cost, offering exceptional value within cost sensitive designs.
Discover our product portfolio
Discover our product offering
| Product | Flash (Kbytes) | RAM (Kbytes) | Recommended resale price for 10,000 units (USD) | Crytography | FDCAN | Ethernet | Operating temperature range* |
| STM32C5A3xx | 1024 | 256 | 1.36 | SHA2-512, HUK, AES, SPKA, SAES | 2 | 10/100 Mbit | -40 to 125°C |
| STM32C593xx | 512 / 1024 | 256 | 1.07 | SHA2-512, SPKA verify | 2 | 10/100 Mbit | -40 to 125°C |
| STM32C591xx | 512 / 1024 | 256 | 0.97 | SHA2-512, SPKA verify | - | - | -40 to 125°C |
| STM32C562xx | 512 | 128 | 0.98 | SHA2-256, AES | 1 | - | -40 to 125°C |
| STM32C552xx | 256 / 512 | 128 | 0.81 | SHA2-256 | 1 | - | -40 to 125°C |
| STM32C551xx | 256 / 512 | 128 | 0.78 | SHA2-256 | - | - | -40 to 125°C |
| STM32C542xx | 256 | 64 | 0.80 | SHA2-256, AES | 2 | - | -40 to 125°C |
| STM32C532xx | 128 / 256 | 64 | 0.67 | SHA2-256 | 2 | - | -40 to 125°C |
| STM32C531xx | 128 / 256 | 64 | 0.64 | SHA2-256 | - | - | -40 to 125°C |
*Junction temperature up to 140°C with full product functionalities
Why choose the STM32C5?
SIMPLE
- Built on an Arm Cortex-M33 core running at 144 MHz with FPU and standardized DSP instructions
- Delivers 3x the performance of typical Cortex-M0+ based products
- Provides higher RAM/flash ratios than typical entry-level products
- Includes a dedicated flash area for EEPROM software emulation
EFFICIENT
- Offers low dynamic power consumption with <80 µA/MHz
- Integrates a 1% calibrated RC oscillator across -20 to 105°C temperature
- Maintains full performance across the entire temperature range
- Available in wide packages from 20 to 144 pins, starting at 3x3mm
COST-EFFECTIVE
- Starting at $0.64USD at 10ku
- Reduced BOM cost
- Offers exceptional value/price compared to typical M0+-based MCUs
- First STM32 MCU to leverage the evolution of the STM32Cube ecosystem, always for free
NO COMPROMISE ON FEATURES
- Rich analog capability: up to 3 ADC, 2 comparators, high analog content, 3 ADCs 1 OPAMP
- Broad connectivity: Ethernet 10/100, 2 FDCAN, USB, OCTOSPI
- HASH, HUK, CCB, Side Channel attack protected PKA and AES, SESIP3 & PSA certified level 3 target certifications
- Flexible DMA for efficient data handling
Applications
Get started with STM32C5 ecosystem:
Training courses
STM32C5 Online training
The AI-powered tool that boosts your design journey
STM32 sidekick