STM32F7 series of very high-performance MCUs with Arm® Cortex®-M7 core
Taking advantage of ST’s ART Accelerator™ as well as an L1 cache, STM32F7 microcontrollers deliver the maximum theoretical performance of the Cortex-M7 core, regardless if code is executed from embedded Flash or external memory: 1082 CoreMark /462 DMIPS at 216 MHz fCPU.
Smart architecture with new peripheral set
The STM32F7 series unleashes the Cortex-M7 core:
- AXI and multi-AHB bus matrixes for interconnecting core, peripherals and memories
- Up to 16 Kbytes +16 Kbytes of I-cache and D-cache
- Up to 2 Mbytes of embedded Flash memory, with Read-While-Write capability on certain devices
- Two general-purpose DMA controllers and dedicated DMA controllers for Ethernet (on some variants), high-speed USB On-The-Go interfaces and the Chrom-ART graphic accelerator (on some variants)
- Peripheral speed is independent from CPU speed (dual clock support) allowing system clock changes without any impact on peripheral operations
- Even more peripherals, such as two serial audio interfaces (SAI) with SPDIF output support, three I²S half-duplex interfaces with SPDIF input support, two USB OTG interfaces with dedicated power supply and Dual-mode Quad-SPI Flash memory interface
- Large SRAM with a scattered architecture:
- Up to 512 Kbytes of universal data memory, including up to 128 Kbytes of Tightly-Coupled Memory for Data (DTCM) for time critical data handling (stack, heap...)
- 16 Kbytes of Tightly-Coupled Memory for Instructions (ITCM) for time-critical routines
- 4 Kbytes of backup SRAM to keep data in the lowest power modes
- Protected code execution feature (PC-ROP) on some variants
- On-chip USB high-speed PHY on some variants
Power efficiency
- 7 CoreMark/mW at 1.8 V
- 100 µA typical current consumption in Stop mode with all context and SRAM saved
Compatibility
- Cortex-M7 is backwards compatible with the Cortex-M4 instruction set
- STM32F7 series is pin-to-pin compatible with the STM32F4 series*
* Note: see datasheet for the specific case of 64- and 100-pin packages
Featured Videos
MadeForSTM32™ is a new quality label delivered by ST, which is granted after an evaluation process. It helps engineers identify third party solutions with the highest level of integration and quality for the STM32 microcontrollers' ecosystem. MadeForSTM32™ is offered to members of the ST Partner Program who want to go one step further in our collaboration, with the overall objective of contributing to a high-quality STM32 ecosystem.
The STM32Cube.AI is an extension pack of the widely used STM32CubeMX configuration and code generation tool enabling AI on STM32 Arm® Cortex®-M-based microcontrollers.
STM32 step-by-step is a learning program, and is part of the STM32 Education initiative, designed for anyone interested in getting started on building projects with the STM32 microcontroller and its powerful ecosystem of development boards and software programming tools.
New High-performance Value Line boost real-time IoT-device innovation
The latest STM32 High-performance Value Line gives extra flexibility to create affordable performance-oriented systems including real-time IoT devices, without compromising features or cyber protection.
Choose between the entry-level STM32F730, or the STM32F750. They are all in production, in various package options from 64-pin to 216-pin.
- STM32F722RE High-performance and DSP with FPU, ARM Cortex-M7 MCU with 512 Kbytes Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM
- STM32F722IC High-performance and DSP with FPU, ARM Cortex-M7 MCU with 256 Kbytes Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM
- STM32F722VE High-performance and DSP with FPU, Arm Cortex-M7 MCU with 512 Kbytes Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM
- STM32F722IE High-performance and DSP with FPU, Arm Cortex-M7 MCU with 512 Kbytes Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM
- STM32F732VE High-performance and DSP with FPU, ARM Cortex-M7 MCU with 512 Kbytes Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM
- STM32F722VC High-performance and DSP with FPU, ARM Cortex-M7 MCU with 256 Kbytes Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM
- STM32F732RE High-performance and DSP with FPU, ARM Cortex-M7 MCU with 512 Kbytes Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM
- STM32F722RC High-performance and DSP with FPU, ARM Cortex-M7 MCU with 256 Kbytes Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM
- STM32F732IE High-performance and DSP with FPU, ARM Cortex-M7 MCU with 512 Kbytes Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM
- STM32F732ZE High-performance and DSP with FPU, ARM Cortex-M7 MCU with 512 Kbytes Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM
- STM32F722ZC High-performance and DSP with FPU, ARM Cortex-M7 MCU with 256 Kbytes Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM
- STM32F722ZE High-performance and DSP with FPU, Arm Cortex-M7 MCU with 512 Kbytes Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM
- STM32F769NG High-performance and DSP with FPU, Arm Cortex-M7 MCU with 1 Mbyte Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM, TFT, MIPI-DSI, JPEG codec, DFSDM
- STM32F769AI High-performance and DSP with FPU, ARM Cortex-M7 MCU with 2 Mbytes Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM, TFT, MIPI-DSI, JPEG codec, DFSDM
- STM32F779II High-performance and DSP with FPU, Arm Cortex-M7 MCU with 2 Mbytes Flash, 216 MHz CPU, Art Accelerator, L1 cache, HW crypto, SDRAM, TFT, MIPI-DSI, JPEG codec, DFSDM
- STM32F779NI High-performance and DSP with FPU, ARM Cortex-M7 MCU with 2 Mbytes Flash, 216 MHz CPU, Art Accelerator, L1 cache, HW crypto, SDRAM, TFT, MIPI-DSI, JPEG codec, DFSDM
- STM32F769IG High-performance and DSP with FPU, ARM Cortex-M7 MCU with 1 Mbyte Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM, TFT, MIPI-DSI, JPEG codec, DFSDM
- STM32F769NI High-performance and DSP with FPU, Arm Cortex-M7 MCU with 2 Mbytes Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM, TFT, MIPI-DSI, JPEG codec, DFSDM
- STM32F778AI High-performance and DSP with FPU, ARM Cortex-M7 MCU with 2 Mbytes Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM, TFT, MIPI-DSI, JPEG codec, DFSDM, Vreg_OFF
- STM32F779AI High-performance and DSP with FPU, ARM Cortex-M7 MCU with 2 Mbytes Flash, 216 MHz CPU, Art Accelerator, L1 cache, HW crypto, SDRAM, TFT, MIPI-DSI, JPEG codec, DFSDM
- STM32F769BI High-performance and DSP with FPU, ARM Cortex-M7 MCU with 2 Mbytes Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM, TFT, MIPI-DSI, JPEG codec, DFSDM
- STM32F769BG High-performance and DSP with FPU, ARM Cortex-M7 MCU with 1 Mbyte Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM, TFT, MIPI-DSI, JPEG codec, DFSDM
- STM32F769II High-performance and DSP with FPU, Arm Cortex-M7 MCU with 2 Mbytes Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM, TFT, MIPI-DSI, JPEG codec, DFSDM
- STM32F779BI High-performance and DSP with FPU, ARM Cortex-M7 MCU with 2 Mbytes Flash, 216 MHz CPU, Art Accelerator, L1 cache, HW crypto, SDRAM, TFT, MIPI-DSI, JPEG codec, DFSDM
- STM32F730R8 High-performance and DSP with FPU, Arm Cortex-M7 MCU with 64 Kbytes of Flash memory, 216 MHz CPU, Art Accelerator, L1 cache, HW crypto,SDRAM
- STM32F750Z8 High-performance and DSP with FPU, Arm Cortex-M7 MCU with 64 Kbyte of Flash memory, 216 MHz CPU, Art Accelerator, L1 cache, HW crypto, SDRAM, TFT
- STM32F750N8 High-performance and DSP with FPU, Arm Cortex-M7 MCU with 64 Kbyte of Flash memory, 216 MHz CPU, Art Accelerator, L1 cache, HW crypto, SDRAM, TFT
- STM32F750V8 High-performance and DSP with FPU, Arm Cortex-M7 MCU with 64 Kbyte of Flash memory, 216 MHz CPU, Art Accelerator, L1 cache, HW crypto, SDRAM, TFT
- STM32F730I8 High-performance and DSP with FPU, Arm Cortex-M7 MCU with 64 Kbytes of Flash memory, 216 MHz CPU, Art Accelerator, L1 cache, HW crypto, SDRAM
- STM32F730Z8 High-performance and DSP with FPU, Arm Cortex-M7 MCU with 64 Kbytes of Flash memory, 216 MHz CPU, Art Accelerator, L1 cache, HW crypto, SDRAM
- STM32F730V8 High-performance and DSP with FPU, Arm Cortex-M7 MCU with 64 Kbytes of Flash memory, 216 MHz CPU, Art Accelerator, L1 cache, HW crypto, SDRAM
- STM32F767BI High-performance and DSP with FPU, ARM Cortex-M7 MCU with 2 Mbytes Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM, TFT, JPEG codec, DFSDM
- STM32F767BG High-performance and DSP with FPU, ARM Cortex-M7 MCU with 1 Mbyte Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM, TFT, JPEG codec, DFSDM
- STM32F777BI High-performance and DSP with FPU, ARM Cortex-M7 MCU with 2 Mbytes Flash, 216 MHz CPU, Art Accelerator, L1 cache, HW crypto, SDRAM, TFT, JPEG codec, DFSDM
- STM32F767NG High-performance and DSP with FPU, Arm Cortex-M7 MCU with 1 Mbyte Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM, TFT, JPEG codec, DFSDM
- STM32F777ZI High-performance and DSP with FPU, ARM Cortex-M7 MCU with 2 Mbytes Flash, 216 MHz CPU, Art Accelerator, L1 cache, HW crypto, SDRAM, TFT, JPEG codec, DFSDM
- STM32F777II High-performance and DSP with FPU, Arm Cortex-M7 MCU with 2 Mbytes Flash, 216 MHz CPU, Art Accelerator, L1 cache, HW crypto, SDRAM, TFT, JPEG codec, DFSDM
- STM32F767ZI High-performance and DSP with FPU, Arm Cortex-M7 MCU with 2 Mbytes Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM, TFT, JPEG codec, DFSDM
- STM32F767VG High-performance and DSP with FPU, Arm Cortex-M7 MCU with 1 Mbyte Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM, TFT, JPEG codec, DFSDM
- STM32F777NI High-performance and DSP with FPU, ARM Cortex-M7 MCU with 2 Mbytes Flash, 216 MHz CPU, Art Accelerator, L1 cache, HW crypto, SDRAM, TFT, JPEG codec, DFSDM
- STM32F767IG High-performance and DSP with FPU, ARM Cortex-M7 MCU with 1 Mbyte Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM, TFT, JPEG codec, DFSDM
- STM32F767NI High-performance and DSP with FPU, Arm Cortex-M7 MCU with 2 Mbytes Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM, TFT, JPEG codec, DFSDM
- STM32F767ZG High-performance and DSP with FPU, ARM Cortex-M7 MCU with 1 Mbyte Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM, TFT, JPEG codec, DFSDM
- STM32F767II High-performance and DSP with FPU, Arm Cortex-M7 MCU with 2 Mbytes Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM, TFT, JPEG codec, DFSDM
- STM32F777VI High-performance and DSP with FPU, ARM Cortex-M7 MCU with 2 Mbytes Flash, 216 MHz CPU, Art Accelerator, L1 cache, HW crypto, SDRAM, TFT, JPEG codec, DFSDM
- STM32F767VI High-performance and DSP with FPU, ARM Cortex-M7 MCU with 2 Mbytes Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM, TFT, JPEG codec, DFSDM
- STM32F765II High-performance and DSP with FPU, ARM Cortex-M7 MCU with 2 Mbytes Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM, DFSDM
- STM32F745IG High-performance and DSP with FPU, ARM Cortex-M7 MCU with 1 Mbyte Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM
- STM32F745ZG High-performance and DSP with FPU, ARM Cortex-M7 MCU with 1 Mbyte Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM
- STM32F765NG High-performance and DSP with FPU, ARM Cortex-M7 MCU with 1 Mbyte Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM, DFSDM
- STM32F765ZI High-performance and DSP with FPU, ARM Cortex-M7 MCU with 2 Mbytes Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM, DFSDM
- STM32F745VG High-performance and DSP with FPU, ARM Cortex-M7 MCU with 1 Mbyte Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM
- STM32F765IG High-performance and DSP with FPU, ARM Cortex-M7 MCU with 1 Mbyte Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM, DFSDM
- STM32F745VE High-performance and DSP with FPU, ARM Cortex-M7 MCU with 512 Kbytes Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM
- STM32F765NI High-performance and DSP with FPU, ARM Cortex-M7 MCU with 2 Mbytes Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM, DFSDM
- STM32F765BG High-performance and DSP with FPU, ARM Cortex-M7 MCU with 1 Mbyte Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM, DFSDM
- STM32F765BI High-performance and DSP with FPU, ARM Cortex-M7 MCU with 2 Mbytes Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM, DFSDM
- STM32F765VI High-performance and DSP with FPU, ARM Cortex-M7 MCU with 2 Mbytes Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM, DFSDM
- STM32F745IE High-performance and DSP with FPU, ARM Cortex-M7 MCU with 512 Kbytes Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM
- STM32F765ZG High-performance and DSP with FPU, ARM Cortex-M7 MCU with 1 Mbyte Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM, DFSDM
- STM32F745ZE High-performance and DSP with FPU, ARM Cortex-M7 MCU with 512 Kbytes Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM
- STM32F765VG High-performance and DSP with FPU, ARM Cortex-M7 MCU with 1 Mbyte Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM, DFSDM
- STM32F733IE High-performance and DSP with FPU, ARM Cortex-M7 MCU with 512 Kbytes Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM
- STM32F723IC High-performance and DSP with FPU, ARM Cortex-M7 MCU with 256 Kbytes Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM
- STM32F733ZE High-performance and DSP with FPU, Arm Cortex-M7 MCU with 512 Kbytes Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM
- STM32F723IE High-performance and DSP with FPU, ARM Cortex-M7 MCU with 512 Kbytes Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM
- STM32F723ZC High-performance and DSP with FPU, ARM Cortex-M7 MCU with 256 Kbytes Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM
- STM32F723VE High-performance and DSP with FPU, ARM Cortex-M7 MCU with 512 Kbytes Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM
- STM32F723ZE High-performance and DSP with FPU, ARM Cortex-M7 MCU with 512 Kbytes Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM
- STM32F733VE High-performance and DSP with FPU, Arm Cortex-M7 MCU with 512 Kbytes Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM
- STM32F746ZE High-performance and DSP with FPU, ARM Cortex-M7 MCU with 512 Kbytes Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM, TFT
- STM32F746IG High-performance and DSP with FPU, ARM Cortex-M7 MCU with 1 Mbyte Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM, TFT
- STM32F756NG High-performance and DSP with FPU, ARM Cortex-M7 MCU with 1 Mbyte Flash, 216 MHz CPU, Art Accelerator, L1 cache, HW crypto, SDRAM, TFT
- STM32F756ZG High-performance and DSP with FPU, ARM Cortex-M7 MCU with 1 Mbyte Flash, 216 MHz CPU, Art Accelerator, L1 cache, HW crypto, SDRAM, TFT
- STM32F746VE High-performance and DSP with FPU, ARM Cortex-M7 MCU with 512 Kbytes Flash, 216 MHz CPU, Art Accelerator, L1 cache, TFT
- STM32F746ZG High-performance and DSP with FPU ARM Cortex-M7 MCU with 1 Mbyte Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM, TFT
- STM32F746VG High-performance and DSP with FPU, ARM Cortex-M7 MCU with 1 Mbyte Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM, TFT
- STM32F746IE High-performance and DSP with FPU, ARM Cortex-M7 MCU with 512 Kbytes Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM, TFT
- STM32F756IG High-performance and DSP with FPU, ARM Cortex-M7 MCU with 1 Mbyte Flash, 216 MHz CPU, Art Accelerator, L1 cache, HW crypto, SDRAM, TFT
- STM32F746BG High-performance and DSP with FPU, ARM Cortex-M7 MCU with 1 Mbyte Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM, TFT
- STM32F746NG High-performance and DSP with FPU, ARM Cortex-M7 MCU with 1 Mbyte Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM, TFT
- STM32F756VG High-performance and DSP with FPU, ARM Cortex-M7 MCU with 1 Mbyte Flash, 216 MHz CPU, Art Accelerator, L1 cache, HW crypto, SDRAM, TFT
- STM32F746BE High-performance and DSP with FPU, ARM Cortex-M7 MCU with 512 Kbytes Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM, TFT
- STM32F746NE High-performance and DSP with FPU, ARM Cortex-M7 MCU with 512 Kbytes Flash, 216 MHz CPU, Art Accelerator, L1 cache, SDRAM, TFT
- STM32F756BG High-performance and DSP with FPU ARM Cortex-M7 MCU with 1 Mbyte Flash, 216 MHz CPU, Art Accelerator, L1 cache, HW crypto, SDRAM, TFT