STM32H503RB
Active
Education Design Win
High-performance, Arm Cortex-M33, MCU with 128-Kbyte Flash, 32-Kbyte RAM, 250 MHz CPU

Download datasheet Order Direct

Product overview

Description

The STM32H503xx devices are a high-performance microcontrollers family (STM32H5 series) based on the high-performance Arm® Cortex®-M33 32-bit RISC core. They operate at a frequency of up to 250 MHz.

The Cortex®-M33 core features a single-precision floating-point unit (FPU) that supports all the Arm® single-precision data-processing instructions and all the data types.

The Cortex®-M33 core also implements a full set of DSP (digital signal processing) instructions and a memory protection unit (MPU) that enhances the application security.

The devices embed high-speed memories (128 Kbytes of dual bank flash memory and 32 Kbytes of SRAM), and an extensive range of enhanced I/Os and peripherals connected to three APB buses, three AHB buses, and a 32-bit multi-AHB bus matrix.

The devices feature several protection mechanisms for embedded flash memory and SRAM: secure life cycle management, write protection and hide protection areas.

The devices embed several peripherals reinforcing security: a HASH hardware accelerator and a true random number generator.

The devices offer active tamper detection and protection against transient and environmental perturbation attacks. It is done thanks to several internal monitoring that generate a secret data erase in case of an attack.

The devices offer a fast 12-bit ADC, two DAC channels, an OPAMP, a comparator, a low-power RTC, one 32-bit general-purpose timer, one 16-bit PWM timer dedicated to motor control, one 16-bit general-purpose timer, two 16-bit basic timers and two 16-bit low-power timers.

The devices also feature standard and advanced communication interfaces such as: two I²Cs, two I3Cs shared with I²C, three SPIs with muxed full-duplex I2S, three USARTs and one low-power UART, one FDCAN, and one USB full-speed.

The devices operate in the - 40 to + 85 °C/105 °C, and up to 125 °C at low dissipation (+130 °C junction) temperature ranges from a 1.71 to 3.6 V power supply.

A comprehensive set of power-saving modes allows the design of low-power applications.

Some independent power supplies are supported like an analog independent supply input for ADC, DACs, COMP and OPAMP, and a dedicated supply input for some GPIOs. A VBAT input is available for connecting a backup battery. This battery preserves the RTC functionality and backup 32x 32-bit registers and 2-Kbyte SRAM.

The devices offer five packages from 25-pin to 64-pin.

  • All features

    • Core
      • Arm® Cortex®-M33 CPU with FPU, frequency up to 250 MHz, MPU, 375 DMIPS (Dhrystone 2.1), and DSP instructions
    • ART Accelerator
      • 8-Kbyte instruction cache allowing 0-wait-state execution from flash memory (frequency up to 250 MHz)
    • Benchmarks
      • 1.5 DMIPS/MHz (Drystone 2.1)
      • 1023 CoreMark® (4.092 CoreMark®/MHz)
    • Memories
      • 128 Kbytes of embedded flash memory with ECC, two banks of read-while-write
      • 2-Kbyte OTP (one-time programmable)
      • 32-Kbyte SRAM with ECC
      • 2 Kbytes of backup SRAM (available in the lowest power modes)
    • Clock, reset, and supply management
      • 1.71 V to 3.6 V application supply and I/O
      • POR, PDR, PVD, and BOR
      • Embedded regulator (LDO)
      • Internal oscillators: 64 MHz HSI, 48 MHz HSI48, 4 MHz CSI, 32 kHz LSI
      • Two PLLs for system clock, USB, audio, and ADC
      • External oscillators: 4 to 50 MHz HSE, 32.768 kHz LSE
    • Low-power modes
      • Sleep, Stop and Standby modes
      • VBAT supply for RTC, 32 backup registers (32 bits)
    • General-purpose inputs/outputs
      • Up to 49 fast I/Os with interrupt capability (most 5 V tolerant)
      • Up to 9 I/Os with independent supply down to 1.08 V
    • Analog
      • One 12-bit ADC, up to 2.5 MSPS
      • One 12-bit dual-channel DAC
      • One ultra-low-power comparator
      • One operational amplifier (7 MHz bandwidth)
      • One digital temperature sensor
    • Up to 11 timers
      • Six 16-bit (including two low-power 16-bit timer available in Stop mode) and one 32-bit timer
      • Two watchdogs
      • One SysTick timer
      • RTC with hardware calendar, alarms, and calibration
    • Communication interfaces
      • Up to two I2Cs FM + interfaces (SMBus/PMBus®)
      • Up to two I3Cs shared with I2C
      • Up to three USARTs (ISO7816 interface, LIN, IrDA, modem control) and one LPUART
      • Up to three SPIs including three muxed with full-duplex I2S for audio class accuracy via internal audio PLL or external clock and up to three additional SPI from three USART when configured in synchronous mode
      • One FDCAN
      • One USB 2.0 full-speed host and device
    • Two DMA controllers to offload the CPU
    • Security
      • HASH (SHA-1, SHA-2), HMAC
      • True random generator
      • 96-bit unique ID
      • Active tamper
    • Debug
      • Authenticated debug
      • Serial wire-debug (SWD) and JTAG interfaces
    • ECOPACK2 compliant packages

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32H503RB

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STM32H503RBT6
Active
LQFP 64 10x10x1.4 mm Industrial Ecopack2 10 2026-01-01T00:00:00.000+01:00
STM32H503RBT6TR
Active
LQFP 64 10x10x1.4 mm Industrial Ecopack2 10 2026-01-01T00:00:00.000+01:00
STM32H503RBT7
Active
LQFP 64 10x10x1.4 mm Industrial Ecopack2 10 2026-01-01T00:00:00.000+01:00
STM32H503RBT7TR
Active
LQFP 64 10x10x1.4 mm Industrial Ecopack2 10 2026-01-01T00:00:00.000+01:00

STM32H503RBT6

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

Marketing Status

Active

Package

LQFP 64 10x10x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32H503RBT6TR

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

Marketing Status

Active

Package

LQFP 64 10x10x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32H503RBT7

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

Marketing Status

Active

Package

LQFP 64 10x10x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32H503RBT7TR

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

Marketing Status

Active

Package

LQFP 64 10x10x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
Ethernet
min
max
STM32H503RBT6

Distributor availability of STM32H503RBT6

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32H503RBT6TR

Distributor availability of STM32H503RBT6TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32H503RBT7TR

Distributor availability of STM32H503RBT7TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32H503RBT7

Distributor availability of STM32H503RBT7

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32H503RBT6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32H503RBT6

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

5

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

1

I/Os (High Current):

49

Integrated op-amps:

1

Comparator:

1

SPI (typ):

3

USART (typ):

3

Number of Channels (typ):

16

I2S (typ):

3

Advanced Motor Control Timers:

1

CAN (2.0):

-

CAN (FD):

1

Ethernet:

-

Distributor Name

Distributor reported inventory date:

STM32H503RBT6TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32H503RBT6TR

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

5

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

1

I/Os (High Current):

49

Integrated op-amps:

1

Comparator:

1

SPI (typ):

3

USART (typ):

3

Number of Channels (typ):

16

I2S (typ):

3

Advanced Motor Control Timers:

1

CAN (2.0):

-

CAN (FD):

1

Ethernet:

-

Distributor Name

Distributor reported inventory date:

STM32H503RBT7TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32H503RBT7TR

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

5

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

1

I/Os (High Current):

49

Integrated op-amps:

1

Comparator:

1

SPI (typ):

3

USART (typ):

3

Number of Channels (typ):

16

I2S (typ):

3

Advanced Motor Control Timers:

1

CAN (2.0):

-

CAN (FD):

1

Ethernet:

-

Distributor Name

Distributor reported inventory date:

STM32H503RBT7 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32H503RBT7

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

5

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

1

I/Os (High Current):

49

Integrated op-amps:

1

Comparator:

1

SPI (typ):

3

USART (typ):

3

Number of Channels (typ):

16

I2S (typ):

3

Advanced Motor Control Timers:

1

CAN (2.0):

-

CAN (FD):

1

Ethernet:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors