CATEGORIES

STM32MP251

STM32MP251 application processors (STM32 MPUs) are based on a single Arm® Cortex®-A35 core running up to 1.5 GHz and Cortex®-M33 cores running at 400 MHz.

They offer a single Ethernet port and security features.

Applications:

The STM32MP2 series offers general-purpose microprocessors (MPUs) suitable for a wide range of applications across multiple market segments, targeting industrial use.

EV chargers
Industrial and factory automation
Smart homes
Metering

Discover our portfolio

Benefits

Enhanced security

  • Advanced security features with certifications supporting security functions for IoT and industrial applications (SESIP3 certification target, TrustZone® on Cortex®-A & Cortex®-M, secure isolation for edge confidential computing)

Supporting ecosystem for faster development

  • Fast and easy application software porting thanks to the mainlined open-source Linux distribution based on Yocto: OpenSTLinux
  • Android distribution
  • STM32Cube toolset, including STM32CubeMX (pins and clocks configuration, DRAM interface tuning tool, code generation for Linux on Cortex®-A35 and STM32Cube firmware on Cortex®-M33), GCC-based IDEs and STM32CubeProgrammer with signing tools

High integration

  • Optimized bill of materials (BOM) thanks to high integration, packages compatible with low-cost PCB technologies (down to 4-layers plated-through hole -PTH- PCBs) and a dedicated power management IC (PMIC)

An extensive third-party ecosystem

  • Buildroot, and OpenWRT supports available via partners
  • System-on-modules based on STM32MP2 from partners

ST authorized partners: UI tool providers, secure software providers, training, and software services

Speed up your development with validated DRAM

Enhance stability and reliability, and simplify your design process with compatible DRAM in the STM32 MPU portfolio. Get the list here.

  • Reliability and stability​
  • Performance optimization​
  • Simplified design process​
  • Reduced development costs​
  • Regulatory and quality assurance​