STM32WB07KC
Active
Education Design Win
Ultra-low-power, Arm Cortex-M0+ MCU 64 MHz with 256 Kbytes of Flash memory, 64 Kbytes of RAM, Bluetooth LE 5.4

Download datasheet

Product overview

Key Benefits

High wireless performance

  • Best-in-class radio enabling robust and stable connectivity​
  • State-of-the-art radio efficiency​
  • Power control options on IoT devices​ for longer battery life

Cost effectiveness

  • Optimal price point ensuring best value respect to feature availability​
  • High integration in tiny packages (integrating balun and HSE capacitors)​
  • Enables 2-layer PCBs for reduced BOM and simplified circuitry

Extensive wireless design ecosystem

  • Streamlined project development thanks to STM32Cube​
  • RF reference designs, IPD chip for easy impedance matching​
  • Bluetooth® Low Energy and Mesh stacks, software, tools, and resources.​

Description

The STM32WB0xxC is an ultra-low-power programmable Bluetooth® LE wireless SoC solution. It embeds STMicroelectronics state-of-art 2.4 GHz RF radio IPs combining unparalleled performance with extremely long‑battery lifetime. It is compliant with Bluetooth® LE addressing point‑to‑point connectivity and Bluetooth® Mesh networking and allows large-scale device networks to be established in a reliable way. The STM32WB0xxC is also suitable for 2.4 GHz proprietary radio wireless communication to address ultra‑low latency applications.

The STM32WB0xxC embeds a Cortex®‑M0+ microcontroller that can operate up to 64 MHz and also the BlueNRG core coprocessor (DMA based) for Bluetooth® LE timing critical operations.

In addition, the STM32WB0xxC provides enhanced security hardware support by dedicated hardware functions:

True random number generator (RNG), encryption AES maximum 128-bit security coprocessor, public key accelerator (PKA), CRC calculation unit, 64-bit unique ID, flash memory read and write protection.

The STM32WB0xxC can be configured to support standalone or network processor applications. In the first configuration, the STM32WB0xxC operates as a single device in the application for managing both the application code and the Bluetooth® LE stack.

The STM32WB0xxC embeds high-speed and flexible memory types: flash memory of 256 Kbytes, RAM memory of 64 Kbytes, one-time-programmable (OTP) memory area of 1 Kbyte, ROM memory of 7 Kbytes (ST reserved area).

Direct data transfer between memory and peripherals and from memory-to-memory is supported by eight DMA channels with a full flexible channel mapping by the DMAMUX peripheral.

The STM32WB0xxC embeds a 12-bit ADC, allowing measurements of up to eight external sources and up to three internal sources, including battery monitoring and a temperature sensor.

The STM32WB0xxC has a low-power RTC and one advanced 16-bit timer.

The STM32WB0xxC features standard and advanced communication interfaces:

1x SPI, 2x SPI/I2S, 1x LPUART, 1x USART supporting ISO 7816 (smartcard mode), IrDA, and modbus mode, 2x I2C supporting SMBus/PMBus, 1x channel PDM.

The STM32WB0xxC operates in the -40 to +105°C temperature range from a 1.7 V to 3.6 V power supply. A comprehensive set of power-saving modes enables the design of low-power applications.

The STM32WB0xxC integrates a high efficiency SMPS step-down converter and an integrated PDR circuitry with a fixed threshold that generates a device reset when the VDD drops under 1.65 V.

The STM32WB0xxC comes in different package versions supporting up to:

32 I/Os for the VFQFPN48 package, 20 I/Os for the VFQFPN32 package, 30 I/Os for the WLCSP49 package.

  • All features

    • Includes ST state-of-the-art patented technology.
    • Bluetooth® LE
      • LE 2M
      • LE coded
      • Extended advertising
      • LE channel classification
      • LE data packet length extension
      • LE secure connections
      • Link layer privacy
      • Periodic advertising
      • Periodic advertising with responses
      • Advertising coding selection
      • Encrypted advertising data
      • LE L2CAP connection-oriented channel
      • LE power control
      • Enhanced attribute protocol
      • Connection subrating
      • Isochronous channels
      • Qualified against Bluetooth® core 5.4
    • Radio
      • Rx sensitivity level: -97 dBm @ 1 Mbps, -104 dBm @ 125 kbps (long range)
      • Programmable output power up to +8 dBm (at antenna connector)
      • Data rate supported: 2 Mbps, 1 Mbps, 500 kbps, and 125 kbps
      • 128 physical connections
      • Integrated balun
      • Support for external PA
      • STM32WB0xxC core coprocessor (DMA based) for Bluetooth® LE timing critical operation
      • 2.4 GHz proprietary radio driver
      • Suitable for systems requiring compliance with the following radio frequency regulations: ETSI EN 300 328, EN 300 440, FCC CFR47 part 15, ARIB STD‑T66
      • Available integrated passive device (IPD) companion chip for optimized matching and filtering
    • Ultra-low-power features (ultra-low-power devices)
      • 10 nA in Shutdown mode (1.8 V)
      • 0.6 µA in Deepstop mode (with external LSE and Bluetooth® LE wake-up sources, 1.8 V)
      • 0.9 µA in Deepstop mode (with internal LSI and Bluetooth® LE wake-up sources, 1.8 V)
      • 4.3 mA peak current in Tx (@ 0 dBm, 3.3 V)
      • 3.4 mA peak current in Rx (@ sensitivity level, 3.3 V)
      • High performance and ultralow power Arm® Cortex®-M0+ 32-bit, running up to 64 MHz
      • Dynamic current consumption: 16.5 µA/MHz
      • Operating supply voltage: from 1.7 to 3.6 V
      • High-efficiency embedded SMPS step-down converter with intelligent bypass mode
      • Ultra-low-power power-on-reset (POR) and power-down-reset (PDR)
      • Programmable voltage detector (PVD)
    • Security
      • Flash read/write protection
      • SWD disabling
      • Secure bootloader
      • True random number generator (RNG)
      • Hardware encryption AES maximum 128-bit security coprocessor
      • Hardware public key accelerator (PKA)
      • CRC calculation unit
      • 64-bit unique ID
    • Clock management
      • Fail-safe 32 MHz crystal oscillator with integrated trimming capacitors
      • 32 kHz crystal oscillator
      • Internal low-power 32 kHz RO
    • Memories
      • On-chip nonvolatile flash memory of 256 Kbytes
      • On-chip RAM of 64 Kbytes or 32 Kbytes
      • One-time-programmable (OTP) memory area of 1 Kbyte
      • Embedded UART bootloader
      • Ultra-low-power modes with or without timer and RAM retention
    • System peripherals
      • 1× DMA controller with eight channels supporting ADC, SPI, I²C, USART, LPUART
      • 1× SPI
      • 2× SPI/I²S
      • 2× I²C (SMBus/PMBus)
      • 1× PDM (digital microphone interface)
      • 1× LPUART
      • 1× USART (ISO 7816 smartcard mode, IrDA, SPI controller, and modbus)
      • 1× independent WDG
      • 1× real-time clock (RTC)
      • 1× independent SysTick
      • 1× 16-bit, six channel advanced timer
    • General-purpose inputs/outputs
      • Quadrature decoder
      • Up to 32 fast I/Os
      • 28 of them with wake-up capability
    • Analog peripherals
      • 12-bit ADC with eight input channels, up to 16 bits with a decimation filter
      • Battery monitoring
      • Analog watchdog
      • Analog mic I/F with PGA
    • Debug
      • Serial wire debug (SWD)
      • Four breakpoints and two watchpoints
    • All packages are ECOPACK2 compliant.

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32WB07KC

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STM32WB07KCV6TR
Active
VFQFPN 32 5x5x1.0 mm Industrial Ecopack2 10 2026-01-01T00:00:00.000+01:00
STM32WB07KCV7TR
Active
VFQFPN 32 5x5x1.0 mm Industrial Ecopack2 10 2026-01-01T00:00:00.000+01:00

STM32WB07KCV6TR

Package:

VFQFPN 32 5x5x1.0 mm

Material Declaration**:

Marketing Status

Active

Package

VFQFPN 32 5x5x1.0 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32WB07KCV7TR

Package:

VFQFPN 32 5x5x1.0 mm

Material Declaration**:

Marketing Status

Active

Package

VFQFPN 32 5x5x1.0 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
min
max
STM32WB07KCV6TR

Distributor availability of STM32WB07KCV6TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32WB07KCV7TR

Distributor availability of STM32WB07KCV7TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32WB07KCV6TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32WB07KCV6TR

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

3

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

Internal

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

20

Integrated op-amps:

-

Comparator:

-

SPI (typ):

-

USART (typ):

-

Number of Channels (typ):

8

I2S (typ):

2

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

STM32WB07KCV7TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32WB07KCV7TR

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

3

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

Internal

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

20

Integrated op-amps:

-

Comparator:

-

SPI (typ):

-

USART (typ):

-

Number of Channels (typ):

8

I2S (typ):

2

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors