STM32WL5MOC
Active
Education Design Win
Multiprotocol LPWAN dual-core module 32-bit Arm Cortex-M4/M0+ LoRa,(G)FSK, (G)MSK, BPSK

Download datasheet

Product overview

Key Benefits

Easy to use

Module already certified, RF already fine-tuned, and product fully integrated in CubeMX. Plug in to enable ready-to-go wireless connectivity.

Ultra-low-power consumption

Low-power PA optimized for low-power radio performance and module leveraging the STM32WL5 SoC ultra-low-power architecture.

Long range radio performance

High-power LoRa radio and PA with long-range communication reduces gateway requirements and infrastructure costs.

Description

The STM32WL5MOC long-range wireless and ultralow-power certified module embeds a powerful and ultralow-power LPWAN-compliant radio solution, enabling the following modulations: LoRa®, (G)FSK, (G)MSK, and BPSK. The STM32WL5MOC does not require any RF expertise. It is the best way to speed up any development, and to reduce associated costs. This module is completely protocol stack royalty-free.

  • All features

    • Includes ST state-of-the-art patented technology.
    • Integration of STM32WL55JC:
      • Dual-core Arm® Cortex®-M0 and Arm® Cortex®-M4 CPU
      • ART Accelerator with a speed of up to 48 MHz
      • 256-Kbyte flash memory
      • 64- Kbyte SRAM with sub-GHz radio transceiver
      • Embedded 32 MHz radio TCXO and 32 kHz RTC crystals
      • All RF components for transmission and reception matching network, including default antenna filter
      • STSAFE-A110 footprint
      • Metal shield coating
    • Supporting:
      • Frequencies from 864 MHz to 928 MHz
      • Compatible with standardized or proprietary protocols such as LoRaWAN®, Sigfox™, or W- MBus (fully open wireless system-on-chip mioty).
      • Compliant with radio frequency regulations such as ETSI EN 300 220, FCC CFR 47 Part 15, and Japanese ARIB STD- T-108:
        • FCC ID: YCP-32WL5MOCH01
        • IC: 8976A-32WL5MOCH01
        • If other power or modulation settings than the type documented in the FCC and ISED-Canada filings are used, a class 2 permissive change must be filed with FCC and ISED.
      • Rx sensitivity: –123 dBm for 2-FSK (at 1.2 Kbit/s), –148 dBm for LoRa® (at 10.4 kHz, spreading factor 12)
      • Transmitter high output power, programmable up to +22 dBm
      • Transmitter low output power, programmable up to +15 dBm
      • 37 GPIOs
    • Hardware configurations (2-layer PCB compatible)
      • Transmitter high-output power programmable up to 22 dBm
      • Transmitter low-output power programmable up to 15 dBm
      • Transmitter high- or low-output power capable with external switch control
    • Ultra-low-power platform
      • 1.8 V to 3.6 V VDD voltage range
      • -40°C to 85°C temperature range
      • Embedded SMPS
    • 10x10 small form factor
    • All packages are ECOPACK2 compliant

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32WL5MOC

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STM32WL5MOCH6STR
Active
SIP LGA 92 10x10x1.608 mm Industrial Ecopack2 10 2026-01-01T00:00:00.000+01:00
STM32WL5MOCH6TR
Active
SIP LGA 92 10x10x1.608 mm Industrial Ecopack2 10 2026-01-01T00:00:00.000+01:00

STM32WL5MOCH6STR

Package:

SIP LGA 92 10x10x1.608 mm

Material Declaration**:

Marketing Status

Active

Package

SIP LGA 92 10x10x1.608 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32WL5MOCH6TR

Package:

SIP LGA 92 10x10x1.608 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SIP LGA 92 10x10x1.608 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
min
max
STM32WL5MOCH6TR

Distributor availability of STM32WL5MOCH6TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32WL5MOCH6STR

Distributor availability of STM32WL5MOCH6STR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32WL5MOCH6TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32WL5MOCH6TR

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

1

Timers (typ) (16-bit):

3

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

Internal

Number of Channels (typ):

-

UART (typ):

1

I/Os (High Current):

43

Integrated op-amps:

-

Comparator:

2

SPI (typ):

2

USART (typ):

2

Number of Channels (typ):

12

I2S (typ):

1

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

STM32WL5MOCH6STR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32WL5MOCH6STR

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

1

Timers (typ) (16-bit):

3

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

1

I/Os (High Current):

43

Integrated op-amps:

-

Comparator:

2

SPI (typ):

2

USART (typ):

2

Number of Channels (typ):

12

I2S (typ):

1

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors

STM32WL5M, the 1st LoRaWAN-certified ST module democratizes sub-GHz applications in a big way!