GANSPIN611
Active
Education Design Win
High-voltage half-bridge GaN motor driver

Download datasheet Order Direct

Product overview

Description

GaN-based motion control is the focus of the GaNSPIN platform. Unlike many general-purpose solutions or those tailored for power conversion, the GaNSPIN series is specifically engineered to meet the peculiar demands of motion control systems.

The GANSPIN611 is an advanced power system-in-package integrating two enhancement mode GaN transistors in half-bridge configuration driven by a state-of-the-art high-voltage, high-frequency gate driver.

The integrated power GaNs have RDS(ON) of 138 mΩ and 650 V drain source breakdown voltage, while the high-side of the embedded gate driver can be easily supplied by the integrated bootstrap diode.

The GANSPIN611, being designed for motion control, optimizes the output dV/dt to 10 V/ns typ. for both hard-on and hard-off. This is required in motor control for EMI, motor winding, and ball bearing reliability.

Robustness and reliability are also distinctive factors of the GaNSPIN series. Embedding advanced protections, GaNSPIN devices ensure the best possible system robustness. SmartShutdown overcurrent protection delivers the fastest response possible thanks to embedded logic and dedicated fast comparators.

The GANSPIN series also features linear regulators on both the lower and upper driving sections, preventing the power switches from operating in low efficiency or dangerous conditions, and the interlocking function avoids cross-conduction conditions. The UVLO is fine-tuned for motion control for optimal performances.

The GANSPIN611 is available in a compact 9x9x1 mm QFN package and operates in the industrial temperature range, -40 °C to 125 °C.

The GaNSPIN611 is pin-to-pin with GaNSPIN612 (RDS(ON) of 270 mΩ) to maximize scalability in a platform approach.

  • All features

    • Power system-in-package family integrating high-voltage GaN transistors in half-bridge configuration with high-voltage gate driver:
      • RDS(ON) = 138 mΩ
      • IDS(MAX) = 10 A
    • Reverse conduction capability and zero reverse recovery loss
    • 10 V/ns typ. output dV/dt in both hard-on and hard-off, tailored for motor control
    • Externally adjustable turn-on dV/dt
    • Linear regulators to regulate high-side and low-side driver supply voltage
    • Internal bootstrap diode
    • Comparator for overcurrent detection with Smart Shutdown function
    • UVLO protection on VCC, VHS and VLS
    • Interlocking function, shutdown, standby and fault pins
    • 55 ns gate driver leading to overall 150 ns typ. output propagation delay
    • 3.3 V to 20 V compatible inputs with hysteresis and pull-down

EDA Symbols, Footprints and 3D Models

STMicroelectronics - GANSPIN611

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
GANSPIN611
Active
TFQFPN 9X9X1.05 35L PITCH 0.6MM Industrial Ecopack2 10 2026-01-01T00:00:00.000+01:00
GANSPIN611TR
Active
TFQFPN 9X9X1.05 35L PITCH 0.6MM Industrial Ecopack2 10 2026-01-01T00:00:00.000+01:00

GANSPIN611

Package:

TFQFPN 9X9X1.05 35L PITCH 0.6MM

Material Declaration**:

PDF

Marketing Status

Active

Package

TFQFPN 9X9X1.05 35L PITCH 0.6MM

Grade

Industrial

RoHS Compliance Grade

Ecopack2

GANSPIN611TR

Package:

TFQFPN 9X9X1.05 35L PITCH 0.6MM

Material Declaration**:

PDF

Marketing Status

Active

Package

TFQFPN 9X9X1.05 35L PITCH 0.6MM

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
GANSPIN611TR

Distributor availability of GANSPIN611TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
GANSPIN611

Distributor availability of GANSPIN611

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

GANSPIN611TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

GANSPIN611TR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

GANSPIN611 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

GANSPIN611

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors