M24LR04E-R
NRND
Design Win
Dynamic NFC/RFID tag IC with 4-Kbit EEPROM, energy harvesting, I2C bus and ISO 15693 RF interface

Download datasheet Order Direct

Product overview

Description

The M24LR04E-R device is a Dynamic NFC/RFID tag IC with a dual-interface, electrically erasable programmable memory (EEPROM). The logic scheme is shown in Figure 1.

It features an I2C interface and can be operated from a VCCpower supply. It is also a contactless memory powered by the received carrier electromagnetic wave. The M24LR04E-R is organized as 512 × 8 bits in the I2C mode and as 128 × 32 bits in RF mode.

The M24LR04E-R also features an energy harvesting analog output, as well as a user-configurable digital output pin toggling during either RF write in progress or RF busy mode.

  • All features

    • Belonging to ST25 family, which includes all NFC/RF ID tag and reader products from ST
    • I2C interface
      • Two-wires I2C serial interface supports 400 kHz protocol
      • Single supply voltage:
        • 1.8 V to 5.5 V
      • Byte and Page Write (up to 4 bytes)
      • Random and Sequential read modes
      • Self-timed programming cycle
      • Automatic address incrementing
      • Enhanced ESD/latch-up protection
      • I²C timeout
    • Contactless interface
      • ISO 15693 and ISO 18000-3 mode 1 compatible
      • 13.56 MHz ± 7 kHz carrier frequency
      • To tag: 10% or 100% ASK modulation using 1 out of 4 (26 Kbit/s) or 1 out of 256 (1.6 Kbit/s) pulse position coding
      • From tag: load modulation using Manchester coding with 423 kHz and 484 kHz subcarriers in low (6.6 kbit/s) or high (26 kbit/s) data rate mode. Supports the 53 kbit/s data rate with Fast commands
      • Internal tuning capacitance: 27.5pF
      • 64-bit unique identifier (UID)
      • Read Block & Write (32-bit blocks)
    • Digital output pin
      • User configurable pin: RF write in progress or RF busy mode
    • Energy harvesting
      • Analog pin for energy harvesting
      • 4 sink current configurable ranges
    • Temperature range
      • From –40 to 85 °C
    • Memory
      • 4-Kbit EEPROM organized into:
        • 512 bytes in I2C mode
        • 128 blocks of 32 bits in RF mode
      • Write time
        • I2C: 5 ms (max.)
        • RF: 5.75 ms including the internal Verify time
      • Write cycling endurance:
        • 1 million write cycles at 25 °C
        • 150k write cycles at 85 °C
      • More than 40-year data retention
      • Multiple password protection in RF mode
      • Single password protection in I2C mode
      • Package
        • SO8 (ECOPACK2®)
        • TSSOP8 (ECOPACK2®)
        • UFDFPN8 (ECOPACK2®)

Circuit Diagram

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:

Power Management Design Center

Power Supply Design Tool

SMPS design, by topology, by type and by product
PFC design with analog and digitial control
Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger

Power Management Design Center

LED Lighting Design Tool

Handles AC-DC and DC-DC design in common topologies
Displays interactive and annotated schematic
Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC

Power Management Design Center

Digital Power Workbench

Provides a step-by-step optimized design of power section and control loop
Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs

Power Management Design Center

Power Tree Designer

Specify input/output power for each node in the tree
Check for consistency
Design each individual node
Choose design tool:

Thermal-electrical Simulators for Components

STPOWER Studio

Supports long mission profiles
Provides power loss and temperature graphs
Helps define heatsink thermal properties

Thermal-electrical Simulators for Components

PCB Thermal Simulator

Thermal analysis of a PCB from Gerber files.
Possibility to add heat sources, heat sinks, copper areas and thermal paths.
Powerful server-side engine for rendering and simulation.
Thermal results shown graphically via 2D table.

Thermal-electrical Simulators for Components

AC Switches Simulator

Select ratings and application waveforms
Get junction temperature and blocking voltage graphs
Search and sort suitable devices

Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

Select ratings and application waveforms
Estimate power losses
Search and sort suitable devices

Thermal-electrical Simulators for Components

Twister Sim

Help select the right ViPOWER Automotive power device
Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
Supports various PCB configurations

Thermal-electrical Simulators for Components

TVS Simulator

Specify system ratings and surge waveform
Search and sort suitable devices

Thermal-electrical Simulators for Components

Estimate

Build simple schematics and firmware inputs in minutes
Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Choose design tool:

Signal Conditioning Design Tool

Active Filters

Handles multi-stage-designs and common topologies
Returns circuit component values
Provides gain, phase and group delay graphs
Low Pass, High Pass and Band Pass

Signal Conditioning Design Tool

Comparators

Handles most common configurations
Returns circuit components values
Provides I/O signal waveforms
Inverting, Non Inverting, Window

Signal Conditioning Design Tool

Low side Current Sensing

Returns circuit component values
Provides current error graphs

Signal Conditioning Design Tool

High side Current Sensing

Provides current error graphs.
Help to select the right High side current sensing and shunt devices.
Choose design tool:

NFC/RFID Calculators

NFC Inductance

Input geometry and substrate properties
Get antenna impedance

NFC/RFID Calculators

UHF Link Budget

Enter forward and reverse link characteristics
The tool returns link budget estimate

NFC/RFID Calculators

NFC Tuning Circuit

Enter antenna parameter and matching target
Select the topology of the matching network
The tool returns component values for the desired design targets

EDA Symbols, Footprints and 3D Models

STMicroelectronics - M24LR04E-R

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
M24LR04E-RDW6T/2
NRND
TSSOP-8L Industrial Ecopack2 - -
M24LR04E-RMC6T/2
NRND
UFDFPN 8 2x3x0.6 Industrial Ecopack2 - -
M24LR04E-RMN6T/2
NRND
SO8 Industrial Ecopack2 - -

M24LR04E-RDW6T/2

Package:

TSSOP-8L

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

TSSOP-8L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

M24LR04E-RMC6T/2

Package:

UFDFPN 8 2x3x0.6

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

UFDFPN 8 2x3x0.6

Grade

Industrial

RoHS Compliance Grade

Ecopack2

M24LR04E-RMN6T/2

Package:

SO8

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

SO8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Free Samples
ESample Max Qty
min
max
M24LR04E-RMN6T/2

Distributor availability of M24LR04E-RMN6T/2

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M24LR04E-RMC6T/2

Distributor availability of M24LR04E-RMC6T/2

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M24LR04E-RDW6T/2

Distributor availability of M24LR04E-RDW6T/2

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M24LR04E-RMN6T/2 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M24LR04E-RMN6T/2

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Distributor Name

Distributor reported inventory date:

M24LR04E-RMC6T/2 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M24LR04E-RMC6T/2

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Distributor Name

Distributor reported inventory date:

M24LR04E-RDW6T/2 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M24LR04E-RDW6T/2

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors