Product overview
Description
ST25TV02K and ST25TV512 are NFC/RFID tag ICs with a tamper-proof feature, and specific modes to protect tag access, such as Untraceable mode.
These devices feature a digital signature used to prove the origin of the chip in cloning detection, embed a configurable EEPROM with 60-year data retention, and can be operated from a 13.56 MHz long-range RFID reader or an NFC phone.
The contactless interface is compatible with the ISO/IEC 15693 standard and NFC Forum Type 5 tag.
-
All features
- Contactless interface
- Based on ISO/IEC 15693
- NFC Forum Type 5 tag certified by the NFC Forum
- Supports all ISO/IEC 15693 modulations, coding, subcarrier modes and data rates
- Custom Fast read access up to 53 Kbit/s
- Single and multiple block reads
- Single block writes
- Internal tuning capacitance: 23 pF, 99.7 pF
- Proprietary Inventory commands for speeding up the inventory process
- Memory
- Up to 2 Kbits of EEPROM
- RF interface accesses blocks of four bytes
- Write time from RF: typical 5 ms for one block
- Data retention: 60 years
- Minimum endurance: 100 k write cycles
- 16-bit event counter with anti-tearing
- Data protection
- User memory: two or three areas, read and/or write protected by two 32-bit encrypted passwords for three areas or one 64-bit encrypted password for two areas
- System configuration: write protected by a 32-bit encrypted password
- Permanent write locks at a block level
- Product identification and protection
- Kill mode and untraceable mode
- Tamper detect capability (patent pending)
- TruST25 digital signature
- EAS (electronic article surveillance) capability
- Privacy protection
- Consumer privacy can be protected through the following features:
- Kill mode
- Untraceable mode
- In association with:
- Passwords with cover coding
- Data and configuration locks (permanent or temporary)
- Consumer privacy can be protected through the following features:
- Temperature range
- From - 40 to 85 °C
- Package
- Sawn and bumped wafer, ECOPACK2 (RoHS compliant)
- 5-pin package, ECOPACK2 (RoHS compliant)
- Compatibility ST25TV02K / LRI2K
- Full compatibility in terms of functionality and capacitances with two exceptions:
- Kill command requires option_flag to be set to 0
- Error codes and error generation can be different on a per command basis
- Full compatibility in terms of functionality and capacitances with two exceptions:
- Contactless interface
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Management Design Center
Power Supply Design Tool
Power Management Design Center
LED Lighting Design Tool
Power Management Design Center
Digital Power Workbench
Power Management Design Center
Power Tree Designer
Thermal-electrical Simulators for Components
STPOWER Studio
Thermal-electrical Simulators for Components
PCB Thermal Simulator
Thermal-electrical Simulators for Components
AC Switches Simulator
Thermal-electrical Simulators for Components
Rectifier Diodes Simulator
Thermal-electrical Simulators for Components
Twister Sim
Thermal-electrical Simulators for Components
TVS Simulator
Thermal-electrical Simulators for Components
Estimate
Signal Conditioning Design Tool
Active Filters
Signal Conditioning Design Tool
Comparators
Signal Conditioning Design Tool
Low side Current Sensing
Signal Conditioning Design Tool
High side Current Sensing
NFC/RFID Calculators
NFC Inductance
NFC/RFID Calculators
UHF Link Budget
NFC/RFID Calculators
NFC Tuning Circuit
Featured Videos
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| ST25TV02K-AD6G3 | NRND Not recommended for New Design. Product is in volume production only to support customers ongoing production. EN | GOLD BUMPED DICE | Industrial | N/A | - | - | |
| ST25TV02K-AD6G9 | NRND Not recommended for New Design. Product is in volume production only to support customers ongoing production. EN | GOLD BUMPED DICE | Industrial | N/A | - | - | |
| ST25TV02K-AD6H3 | NRND Not recommended for New Design. Product is in volume production only to support customers ongoing production. EN | UFDFPN5 | Industrial | Ecopack2 | - | - | |
| ST25TV02K-AD6H9 | NRND Not recommended for New Design. Product is in volume production only to support customers ongoing production. EN | UFDFPN5 | Industrial | Ecopack2 | - | - | |
| ST25TV02K-AP6F3 | NRND Not recommended for New Design. Product is in volume production only to support customers ongoing production. EN | 75UM GOLD BUMPED DICE | Industrial | N/A | - | - | |
| ST25TV02K-AP6F9 | NRND Not recommended for New Design. Product is in volume production only to support customers ongoing production. EN | 75UM GOLD BUMPED DICE | Industrial | N/A | - | - | |
| ST25TV02K-AP6G3 | NRND Not recommended for New Design. Product is in volume production only to support customers ongoing production. EN | GOLD BUMPED DICE | Industrial | N/A | - | - | |
| ST25TV02K-AP6G9 | NRND Not recommended for New Design. Product is in volume production only to support customers ongoing production. EN | GOLD BUMPED DICE | Industrial | N/A | - | - |
ST25TV02K-AD6H9
Package:
UFDFPN5Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Free Samples | ESample Max Qty | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||||
| ST25TV02K-AP6G3 | | | distributors No availability of distributors reported, please contact our sales office |
|
| |||||||||||
| ST25TV02K-AD6H3 | | | distributors No availability of distributors reported, please contact our sales office |
|
| |||||||||||
| ST25TV02K-AP6G9 | | | distributors No availability of distributors reported, please contact our sales office |
|
| |||||||||||
| ST25TV02K-AD6G9 | | | distributors No availability of distributors reported, please contact our sales office |
|
| |||||||||||
| ST25TV02K-AD6G3 | | | distributors No availability of distributors reported, please contact our sales office |
|
| |||||||||||
| ST25TV02K-AP6F3 | | | distributors No availability of distributors reported, please contact our sales office |
|
| |||||||||||
| ST25TV02K-AD6H9 | | | distributors No availability of distributors reported, please contact our sales office |
|
| |||||||||||
| ST25TV02K-AP6F9 | | | distributors No availability of distributors reported, please contact our sales office |
|
| |||||||||||
ST25TV02K-AP6G3 NRND
ST25TV02K-AD6H3 NRND
ST25TV02K-AP6G9 NRND
ST25TV02K-AD6G9 NRND
ST25TV02K-AD6G3 NRND
ST25TV02K-AP6F3 NRND
ST25TV02K-AD6H9 NRND
ST25TV02K-AP6F9 NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors