Product overview
Key Benefits
Automotive grade reliability
AEC-Q100 Grade 1 qualified with OCP, OVP, and OTP protection
Wide input voltage range
Operates from 6 V to 100 V, ideal for 36 V to 72 V EV battery packs
Efficient power with optimized EMI performance
Up to 92% efficiency with dithering for EMI reduction and low quiescent current
Description
The DCP10001Y is a synchronous, monolithic step-down converter that delivers up to 1 A of load current. It supports a wide input-voltage range and uses a V2COT (Voltage-Mode Constant On-Time) architecture to achieve fast load-transient response with fixed-frequency operation
The device is AEC-Q100 Grade 1 qualified and is available in an HSOP-8L 4.9 mm x 6 mm package. In shutdown mode, it draws less than 1 μA. When EN is asserted high, the device starts a 3.8 ms soft-start sequence. It also supports spread-spectrum operation for EMI reduction and includes OCP, OVP, and OTP protection features.
-
All features
- AEC-Q100 Grade 1 qualified
- 6 V to 100 V input voltage range
- Supports 36 V, 48 V, 60 V, 72 V electric battery packs
- 1.5 V to 30 V output voltage range
- Compliant with IPC-2221B requirements for clearance and creepage
- Programmable switching frequency from 100 kHz to 1 MHz
- 1.5 % output voltage accuracy (whole temperature range)
- 750 [mΩ] / 300 [mΩ] Integrated Power MOSFETs
- V2COT control mode architecture
- Dithering for EMI reduction
- Three different versions: 1A, 0.7A and 0.5A current capability
- Efficiency at 1 A load
- 92 % for 48 V to 12 V @ 400 kHz conversion;
- Fixed 3.8 ms internal soft-start timer
- Overcurrent protection (OCP), overvoltage protection (OVP), and overtemperature protection (OTP).
- Operating temperature range: -40 °C to 150 °C
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Management Design Center
Power Supply Design Tool
Power Management Design Center
LED Lighting Design Tool
Power Management Design Center
Digital Power Workbench
Power Management Design Center
Power Tree Designer
Thermal-electrical Simulators for Components
STPOWER Studio
Thermal-electrical Simulators for Components
PCB Thermal Simulator
Thermal-electrical Simulators for Components
AC Switches Simulator
Thermal-electrical Simulators for Components
Rectifier Diodes Simulator
Thermal-electrical Simulators for Components
Twister Sim
Thermal-electrical Simulators for Components
TVS Simulator
Thermal-electrical Simulators for Components
Estimate
Signal Conditioning Design Tool
Active Filters
Signal Conditioning Design Tool
Comparators
Signal Conditioning Design Tool
Low side Current Sensing
Signal Conditioning Design Tool
High side Current Sensing
NFC/RFID Calculators
NFC Inductance
NFC/RFID Calculators
UHF Link Budget
NFC/RFID Calculators
NFC Tuning Circuit
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| DCP10001PHRY | Active Product is in volume production. | PowerSO-8 | Automotive | Ecopack2 | - | - | |
| DCP100D5PHRY | Active Product is in volume production. | PowerSO-8 | Automotive | Ecopack2 | - | - | |
| DCP100D7PHRY | Active Product is in volume production. | PowerSO-8 | Automotive | Ecopack2 | - | - | |
DCP10001PHRY
Package:
PowerSO-8Material Declaration**:
DCP100D5PHRY
Package:
PowerSO-8Material Declaration**:
DCP100D7PHRY
Package:
PowerSO-8Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| DCP100D5PHRY | | | distributors No availability of distributors reported, please contact our sales office | ||||||||||
| DCP10001PHRY | | | distributors No availability of distributors reported, please contact our sales office | ||||||||||
| DCP100D7PHRY | | | distributors No availability of distributors reported, please contact our sales office |
DCP100D5PHRY Active
DCP10001PHRY Active
DCP100D7PHRY Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors