Product overview
Description
The LD49100 provides 1 A maximum current with an input voltage range from 1.5 V to 5.5 V and a typical dropout voltage of 200 mV. The device is stable with ceramic capacitors on the input and output.
The ultra low-dropout voltage, low quiescent current and low-noise features make it suitable for a wide range of automotive applications. Power supply rejection is 70 dB at low frequency and starts to roll off at 10 kHz. Enable logic control function puts the LD49100 in shutdown mode, allowing a total current consumption lower than 1 μA.
The device features a precise Power Good indicator, useful to monitor and sequence functions. Internal 1 ms soft-start circuit allows the reduction of inrush current.
The device includes the short-circuit constant current limiting and thermal protection. The LD49100 is available in AEC-Q100 grade 1 qualified version, in a small 6-pin DFN6 (3x3 mm) with wettable flank package.
-
All features
- AEC-Q100 qualified
- Temperature range: -40 °C to 125 °C
- Input voltage from 1.5 to 5.5 V
- Ultra low-dropout voltage (200 mV typ. at 1 A load)
- Very low quiescent current (20 µA typ. at no load, 200 µA typ. at 1 A load, 1 µA max. in off mode)
- Very low-noise with no bypass capacitor (30 µVRMS at VOUT = 0.8 V)
- Output voltage tolerance: ± 2.0% at 25 °C
- 1 A guaranteed output current
- Wide range of output voltages available on request: 0.8 V to 4.5 V with 100 mV step and adjustable from 0.8 V
- Logic-controlled electronic shutdown
- Power Good function
- Stable with ceramic capacitors COUT = 1 µF
- Internal current and thermal limit
- DFN6 (3x3 mm) package with wettable flanks
Featured Videos
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| LD49100PU10RY | Active Product is in volume production. | DFN6 3x3 | Automotive | Ecopack2 | 10 | 2023-06-06T00:00:00.000+02:00 | |
| LD49100PU12RY | Active Product is in volume production. | DFN6 3x3 | Automotive | Ecopack2 | 10 | 2023-06-06T00:00:00.000+02:00 | |
| LD49100PU15RY | Active Product is in volume production. | DFN6 3x3 | Automotive | Ecopack2 | 10 | 2023-06-06T00:00:00.000+02:00 | |
| LD49100PU18RY | Active Product is in volume production. | DFN6 3x3 | Automotive | Ecopack2 | 10 | 2023-06-06T00:00:00.000+02:00 | |
| LD49100PU25RY | Active Product is in volume production. | DFN6 3x3 | Automotive | Ecopack2 | 10 | 2023-06-06T00:00:00.000+02:00 | |
| LD49100PU33RY | Active Product is in volume production. | DFN6 3x3 | Automotive | Ecopack2 | 10 | 2023-06-06T00:00:00.000+02:00 | |
| LD49100PURY | Active Product is in volume production. | DFN6 3x3 | Automotive | Ecopack2 | 10 | 2023-06-06T00:00:00.000+02:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | Output Voltage (V) (nom) | Output Tolerance (typ) | Output Current (A) (nom) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||||||
| LD49100PU33RY | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
| LD49100PU12RY | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
| LD49100PU10RY | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
| LD49100PU25RY | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
| LD49100PU18RY | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
| LD49100PU15RY | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
| LD49100PURY | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
LD49100PU33RY Active
LD49100PU12RY Active
LD49100PU10RY Active
LD49100PU25RY Active
LD49100PU18RY Active
LD49100PU15RY Active
LD49100PURY Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors