LD59150
Active
Design Win
1.5 A Low Dropout Linear Regulator with Programmable Soft-Start

Download datasheet

Product overview

Description

The LD59150 is a 1.5 A LDO regulator, designed to be used in several environments.

Two versions, Industrial and AEC-Q100 are available.

NMOS topology allows RDS(on) of the pass-element to be reduced, which results in a very small dropout voltage even with a very low input supply voltage.

Output voltage can be adjusted from 0.8 to 3.6 V, by an external resistor divider.

The programmable soft-start circuit offers the possibility to control the inrush current at start-up providing a monotonic supply voltage to the load.

The LD59150 has enable pin to turn on/off (EN) the regulator and Power Good to monitor the regulated output voltage (PG).

The combination of both can be used to set a desired power sequence in case of multiple regulated rails.

The LD59150 embeds protection functions, such as: current limit and thermal shutdown.

  • All features

    • AEC-Q100 qualified
    • Dual supply pins
      • VIN: 0.8 V to 5.5 V
      • VBIAS: 2.7 V to 5.5 V
    • VOUT range: 0.8 V to 3.6 V
    • Ultra low-dropout: 65 mV typ. (125 mV max.) at 1.5 A
    • High VOUT accuracy
      • 0.5% typ. at Tamb
      • 2% max.
    • Power Good function
    • Programmable soft-start
    • Thermal shutdown
    • Current limitation circuit
    • Adjustable output voltage
    • Stable with low ESR output capacitor (> 2.2 µF)
    • DFN10 (3x3) mm package with wettable flanks
    • Operating temperature range: - 40 °C + 125 °C

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LD59150

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
LD59150PUR
Active
VFQFPN 3X3X0.85 10L PITCH 0.50 A Industrial Ecopack2 - -
LD59150PURY
Active
VFQFPN 3X3X0.85 10L PITCH 0.50 A Automotive Ecopack2 - -

LD59150PUR

Package:

VFQFPN 3X3X0.85 10L PITCH 0.50 A

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 3X3X0.85 10L PITCH 0.50 A

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LD59150PURY

Package:

VFQFPN 3X3X0.85 10L PITCH 0.50 A

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 3X3X0.85 10L PITCH 0.50 A

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Grade
Output Voltage (V) (nom)
Output Tolerance (typ)
Output Current (A) (nom)
min
max
LD59150PURY

Distributor availability of LD59150PURY

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LD59150PUR

Distributor availability of LD59150PUR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LD59150PURY Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LD59150PURY

Operating Temperature (°C)

Min:

Max:

Grade:

Automotive

Output Voltage (V) (nom):

-

Output Tolerance (typ):

0.5

Output Current (A) (nom):

1.5

Distributor Name

Distributor reported inventory date:

LD59150PUR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LD59150PUR

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

-

Output Tolerance (typ):

0.5

Output Current (A) (nom):

1.5

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors