LED8102S
Active
Design Win
8 Channels LED driver with direct switch control

Download datasheet Order Direct

Product overview

Description

The LED8102S is a monolithic, low voltage, 8 low-side-channel LED driver. The LED8102S guarantees up to 19 V output driving capability allowing users to connect several LEDs in series. In the output stage, 8 regulated current sources provide from 5 mA to 100 mA constant current to drive the LEDs. Current is programmed through a single external resistor.

LED8102S is equipped with a thermal management that protects the device forcing it in shutdown (typically: power-off at 170 °C with 15 °C hysteresis to restart). The thermal protection switches OFF only the output channels.

The operative supply voltage range is between 3 V and 5.5 V. The output control is provided by four switch inputs, providing an on/off toggle action suitable also for local dimming. Moreover, on all active output LEDs brightness can be adjusted with a global PWM signal applied to the output enable pin (OE). Outputs can be connected in parallel, or left unconnected if not used, as required by the application.

  • All features

    • 8 constant current output channels controlled by switch inputs
    • Output enable input for global dimming
    • Output current: from 5 mA to 100 mA
    • Current programmable through external resistor
    • Supply voltage: 3 V to 5.5 V
    • Thermal shutdown
    • 19 V current generators rated voltage
    • Available in high thermal efficiency TSSOP exposed pad package
    • ESD protection 2.0 kV HBM, 100 V MM

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LED8102S

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
LED8102SXT
Preview
HTSSOP16 Industrial Ecopack2 - -
LED8102SXTTR
Active
HTSSOP16 Industrial Ecopack2 - -

LED8102SXT

Package:

HTSSOP16

Material Declaration**:

PDF XML

Marketing Status

Preview

Package

HTSSOP16

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LED8102SXTTR

Package:

HTSSOP16

Material Declaration**:

PDF XML

Marketing Status

Active

Package

HTSSOP16

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
LED8102SXTTR

Distributor availability of LED8102SXTTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
LED8102SXT

Distributor availability of LED8102SXT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LED8102SXTTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LED8102SXTTR

Distributor Name

Distributor reported inventory date:

LED8102SXT Preview

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LED8102SXT

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors