ST1CC40
Active
Design Win
3 A monolithic step-down current source with synchronous rectification

Download datasheet Order Direct

Product overview

Description

The ST1CC40 device is an 850 kHz fixed switching frequency monolithic step-down DC-DC converter designed to operate as precise constant current source with an adjustable current capability up to 3 A DC. The regulated output current is set connecting a sensing resistor to the feedback pin. The embedded synchronous rectification and the 100 mV typical RSENSEvoltage drop enhance the efficiency performance. The size of the overall application is minimized thanks to the high switching frequency and ceramic output capacitor compatibility. The device is fully protected against thermal overheating, overcurrent and output short-circuit. Inhibit mode minimizes the current consumption in standby. The ST1CC40 is available in VFQFPN8 4 mm x 4 mm 8-lead, and standard SO8 package.

  • All features

    • 3.0 V to 18 V operating input voltage range
    • 850 kHz fixed switching frequency
    • 100 mV typ. current sense voltage drop
    • 6 μA standby current in inhibit mode
    • ± 7% output current accuracy
    • Synchronous rectification
    • 95 mΩ HS / 69 mΩ LS typical RDS(on)
    • Peak current mode architecture
    • Embedded compensation network
    • Internal current limiting
    • Ceramic output capacitor compliant
    • Thermal shutdown

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:

Power Management Design Center

Power Supply Design Tool

• SMPS design, by topology, by type and by product
• PFC design with analog and digitial control
• Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger

Power Management Design Center

LED Lighting Design Tool

• Handles AC-DC and DC-DC design in common topologies
• Displays interactive and annotated schematic
• Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC

Power Management Design Center

Digital Power Workbench

• Provides a step-by-step optimized design of power section and control loop
• Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs

Power Management Design Center

Power Tree Designer

• Specify input/output power for each node in the tree
• Check for consistency
• Design each individual node
Choose design tool:

Thermal-electrical Simulators for Components

STPOWER Studio

• Supports long mission profiles
• Provides power loss and temperature graphs
• Helps define heatsink thermal properties

Thermal-electrical Simulators for Components

PCB Thermal Simulator

• Thermal analysis of a PCB from Gerber files.
• Possibility to add heat sources, heat sinks, copper areas and thermal paths.
• Powerful server-side engine for rendering and simulation.
• Thermal results shown graphically via 2D table.

Thermal-electrical Simulators for Components

AC Switches Simulator

• Select ratings and application waveforms
• Get junction temperature and blocking voltage graphs
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

• Select ratings and application waveforms
• Estimate power losses
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Twister Sim

• Help select the right ViPOWER Automotive power device
• Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
• Supports various PCB configurations

Thermal-electrical Simulators for Components

TVS Simulator

• Specify system ratings and surge waveform
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Estimate

• Build simple schematics and firmware inputs in minutes
• Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Choose design tool:

Signal Conditioning Design Tool

Active Filters

• Handles multi-stage-designs and common topologies
• Returns circuit component values
• Provides gain, phase and group delay graphs
• Low Pass, High Pass and Band Pass

Signal Conditioning Design Tool

Comparators

• Handles most common configurations
• Returns circuit components values
• Provides I/O signal waveforms
• Inverting, Non Inverting, Window

Signal Conditioning Design Tool

Low side Current Sensing

• Returns circuit component values
• Provides current error graphs

Signal Conditioning Design Tool

High side Current Sensing

• Provides current error graphs.
• Help to select the right High side current sensing and shunt devices.
Choose design tool:

NFC/RFID Calculators

NFC Inductance

• Input geometry and substrate properties
• Get antenna impedance

NFC/RFID Calculators

UHF Link Budget

• Enter forward and reverse link characteristics
• The tool returns link budget estimate

NFC/RFID Calculators

NFC Tuning Circuit

• Enter antenna parameter and matching target
• Select the topology of the matching network
• The tool returns component values for the desired design targets

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST1CC40

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
ST1CC40DR
Active
SO-8 Industrial Ecopack2 - -
ST1CC40PUR
Active
VFDFPN 8 4x4x1.0 Industrial Ecopack2 - -

ST1CC40DR

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

ST1CC40PUR

Package:

VFDFPN 8 4x4x1.0

Material Declaration**:

Marketing Status

Active

Package

VFDFPN 8 4x4x1.0

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Budgetary Price (US$)*/Qty
ST1CC40PUR Available at 3 distributors

Distributor availability ofST1CC40PUR

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 25653 1 Buy from Distributor
MOUSER WORLDWIDE 4786 1 Buy from Distributor
Farnell Element14 EUROPE 16727 1 Buy from Distributor

Distributor reported inventory date: 2026-10-25

Distributor Name

DIGIKEY

Stock

25653

Min.Order

1

Region

WORLDWIDE Buy from Distributor

MOUSER

Stock

4786

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Farnell Element14

Stock

16727

Min.Order

1

Distributor reported inventory date: 2026-10-25

Active
VFDFPN 8 4x4x1.0 Tape and Reel ITALY EAR99 NEC
ST1CC40DR Available at 3 distributors

Distributor availability ofST1CC40DR

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 635 1 Buy from Distributor
MOUSER WORLDWIDE 2092 1 Buy from Distributor
Farnell Element14 EUROPE 3567 1 Buy from Distributor

Distributor reported inventory date: 2026-10-25

Distributor Name

DIGIKEY

Stock

635

Min.Order

1

Region

WORLDWIDE Buy from Distributor

MOUSER

Stock

2092

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Farnell Element14

Stock

3567

Min.Order

1

Distributor reported inventory date: 2026-10-25

Active
SO-8 Tape and Reel ITALY EAR99 NEC

ST1CC40PUR Active

Part Number:

ST1CC40PUR

Packing Type:

Tape and Reel

RoHS:

Country of Origin:

ITALY

ECCN (EU):

NEC

Operating Temperature (°C)

Min:

-

Max:

-

Distributor availability ofST1CC40PUR

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 25653 1 Buy from Distributor
MOUSER WORLDWIDE 4786 1 Buy from Distributor
Farnell Element14 EUROPE 16727 1 Buy from Distributor

Distributor reported inventory date: 2026-10-25

Distributor Name

DIGIKEY

Stock

25653

Min.Order

1

Region

WORLDWIDE Buy from Distributor

MOUSER

Stock

4786

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Farnell Element14

Stock

16727

Min.Order

1

Distributor reported inventory date: 2026-10-25

ST1CC40DR Active

Part Number:

ST1CC40DR

Packing Type:

Tape and Reel

RoHS:

Country of Origin:

ITALY

ECCN (EU):

NEC

Operating Temperature (°C)

Min:

-

Max:

-

Distributor availability ofST1CC40DR

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 635 1 Buy from Distributor
MOUSER WORLDWIDE 2092 1 Buy from Distributor
Farnell Element14 EUROPE 3567 1 Buy from Distributor

Distributor reported inventory date: 2026-10-25

Distributor Name

DIGIKEY

Stock

635

Min.Order

1

Region

WORLDWIDE Buy from Distributor

MOUSER

Stock

2092

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Farnell Element14

Stock

3567

Min.Order

1

Distributor reported inventory date: 2026-10-25

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors