Product overview
Description
The STDRIVEG610 is a high-voltage half-bridge gate driver for N‑channel Enhancement Mode GaN.
The high-side driver section is designed to stand a voltage rail up to 600 V and can be easily supplied by the integrated bootstrap diode.
High current capability, short propagation delay with excellent delay matching, and integrated LDOs make the STDRIVEG610 optimized for driving high-speed GaN.
The STDRIVEG610 features supply UVLOs tailored to fast startup and low-consumption soft-switching applications, but with full hard switching support and interlocking to avoid cross-conduction conditions. The high-side regulator is characterized by very short wake-up time to maximize the application efficiency during intermittent operation (burst mode).
The input pins extended range allows easy interfacing with controllers. A standby pin allows to reduce the power consumption during inactive periods or burst mode.
The STDRIVEG610 operates in the industrial temperature range, -40 °C to 125 °C.
The device is available in a compact QFN 4x5x1 mm package with 0.5 mm pitch.
-
All features
- High voltage rail up to 600 V
- dV/dt transient immunity ±200 V/ns
- Driver with separated sink and source path for optimal driving:
- 2.4 A and 1.2 Ω sink
- 1.0 A and 3.7 Ω source
- High-side and low-side linear regulators for 6 V gate driving voltage
- Ultra fast high-side startup time: 300 ns
- 45 ns propagation delay, 15 ns minimum output pulse
- High switching frequency (> 1 MHz)
- Embedded 600 V bootstrap diode
- Full support of GaN hard-switching operation
- UVLO function on VCC, VBO, and VLS
- Separated logic inputs and shutdown pin
- Fault pin for overtemperature and UVLO reporting
- Stand-by function for low consumption mode
- Separated PGND for Kelvin source driving and current shunt compatibility
- 3.3 V to 20 V compatible inputs with hysteresis and pull-down
You might also like...
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| STDRIVEG610Q | Active Product is in volume production. | QFN-18L | Industrial | Ecopack2 | 15 | - | |
| STDRIVEG610QTR | Active Product is in volume production. | QFN-18L | Industrial | Ecopack2 | 15 | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| STDRIVEG610QTR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| STDRIVEG610Q | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
STDRIVEG610QTR Active
STDRIVEG610Q Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors