STP08CP05
Active
Design Win
Low-voltage, low current power 8-bit shift register

Download datasheet Order Direct

Product overview

Description

The STP08CP05 is a monolithic, low voltage, low current, power 8-bit shift register designed for LED panel displays. The STP08CP05 contains an 8-bit serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. In the output stage, eight regulated current sources were designed to provide 5-100 mA constant current to drive the LEDs, the output current setup time is 11 ns (typ), thus improving the system performance.

The STP08CP05 is backward compatible in functionality and footprint with STP8C/L596. Through an external resistor, users can adjust the STP08CP05 output current, controlling in this way the light intensity of LEDs, in addition, user can adjust LED’s brightness intensity from 0% to 100% via OEpin.

The STP08CP05 guarantees a 20 V output driving capability, allowing users to connect more LEDs in series. The high clock frequency, 30 MHz, also satisfies the system requirement of high volume data transmission. The 3.3 V of voltage supply is useful for applications that interface with any micro from 3.3 V. Compared with a standard TSSOP package, the TSSOP exposed pad increases heat dissipation capability by a 2.5 factor.

  • All features

    • Low voltage power supply down to 3 V
    • 8 constant current output channels
    • Adjustable output current through external resistor
    • Serial data IN/parallel data OUT
    • 3.3 V micro driver-able
    • Output current: 5-100 mA
    • 30 MHz clock frequency
    • Available in high thermal efficiency TSSOP exposed pad
    • ESD protection 2.5 kV HBM, 200 V MM

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STP08CP05

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STP08CP05MTR
Active
SO-16 Industrial Ecopack2 - -
STP08CP05TTR
Active
TSSOP-16L Industrial Ecopack3 - -
STP08CP05XTTR
Active
HTSSOP16 Industrial Ecopack2 - -

STP08CP05MTR

Package:

SO-16

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-16

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STP08CP05TTR

Package:

TSSOP-16L

Material Declaration**:

Marketing Status

Active

Package

TSSOP-16L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

STP08CP05XTTR

Package:

HTSSOP16

Material Declaration**:

Marketing Status

Active

Package

HTSSOP16

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STP08CP05TTR

Distributor availability of STP08CP05TTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STP08CP05XTTR

Distributor availability of STP08CP05XTTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STP08CP05MTR

Distributor availability of STP08CP05MTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STP08CP05TTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STP08CP05TTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STP08CP05XTTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STP08CP05XTTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STP08CP05MTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STP08CP05MTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors