CATEGORIES

The VIPerPlus series of high-voltage converters combines an 800 V avalanche-rugged MOSFET with a leading-edge PWM controller. With extremely low total standby consumption (less than 4 mW at 230 VAC)  and high efficiency over a wide load range, VIPerPlus devices enable SMPS designs meeting the most demanding energy-saving regulations with enhanced reliability and scalability, and can cut in half the component count.

High-voltage converters - VIPerPlus

  • The VIPer0P is characterized by a unique zero-power mode and is ideal for all SMPS up to 7 W with a wide input voltage range. The device also integrates an error amplifier and a logic-level MOSFET, simplifying the design of compact and ultra-low consumption SMPS (buck or flyback) with a 5 V output voltage.
  • The VIPerPlus series 1 integrates an error amplifier and a logic-level MOSFET that makes it possible to build a simple and ultra-low consumption SMPS (buck, buck-boost converter or flyback) with a 5 V output voltage. A unique overvoltage protection and the 18 VDC drain voltage start up make it robust and reliable.
  • The VIPerPlus series 5 provides the highest efficiency using a quasi-resonant topology.
  • The VIPerPlus series 6 integrates an error amplifier to meet the most advanced SMPS requirements, reducing the part count.
  • The VIPerPlus series 7 features brown out and overvoltage protection for improved reliability.
  • The VIPerPlus series 8 offers peak power capability to sustain 1 to 2 second overloads for enhanced robustness.

A plus in reliability
800 V avalanche-rugged power MOSFET, thermal shutdown, soft start, short-circuit protection and auto-restart features.

A plus in efficiency
High efficiency over a wide range load and best-in-class in standby with less than 4 mW at 230 VAC.

A plus in integration
Direct feedback, jittered switching frequency for low EMC, embedded HV start-up, embedded SenseFET MOSFET, and clamp-less design.

A plus in versatility
Power scalability from a few watts up to 15 W, with optional auxiliary winding, and available in through-hole or SMD packages, supporting all SMPS topologies.

High-voltage converters - VIPerPlus

VIPer11 enables ultra-low consumption SMPS for 5-30 V output and ultra-wide range input voltage

Integrating an 800 V avalanche-rugged logic-level MOSFET with PWM current-mode control and multiple protection circuits, the  VIPer11 high-voltage converter enables designers to create a simple and ultra-low consumption SMPS in flyback, buck, or buck-boost configuration with a 5 V output. It is ideal for low-power applications in home appliances, building, lighting, motion control as well as small industrial and consumer applications. Its integrated high-voltage start-up and sense-FET, error amplifier, and oscillator with jitter minimizes the number of external components required to design a complete application.

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components Test

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:

Power Management Design Center

Power Supply Design Tool Test

SMPS design, by topology, by type and by product
PFC design with analog and digitial control
Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger

Power Management Design Center

LED Lighting Design Tool

Handles AC-DC and DC-DC design in common topologies
Displays interactive and annotated schematic
Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC

Power Management Design Center

Digital Power Workbench

Provides a step-by-step optimized design of power section and control loop
Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs

Power Management Design Center

Power Tree Designer

Specify input/output power for each node in the tree
Check for consistency
Design each individual node
Choose design tool:

Thermal-electrical Simulators for Components Test

STPOWER Studio

Supports long mission profiles
Provides power loss and temperature graphs
Helps define heatsink thermal properties

Thermal-electrical Simulators for Components Test

PCB Thermal Simulator

Thermal analysis of a PCB from Gerber files.
Possibility to add heat sources, heat sinks, copper areas and thermal paths.
Powerful server-side engine for rendering and simulation.
Thermal results shown graphically via 2D table.

Thermal-electrical Simulators for Components Test

AC Switches Simulator test

Select ratings and application waveforms
Get junction temperature and blocking voltage graphs
Search and sort suitable devices
test

Thermal-electrical Simulators for Components Test

Rectifier Diodes Simulator test

Select ratings and application waveforms
Estimate power losses
Search and sort suitable devices
test

Thermal-electrical Simulators for Components Test

Twister Sim

Help select the right ViPOWER Automotive power device
Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
Supports various PCB configurations

Thermal-electrical Simulators for Components Test

TVS Simulator

Specify system ratings and surge waveform
Search and sort suitable devices

Thermal-electrical Simulators for Components Test

Estimate

Build simple schematics and firmware inputs in minutes
Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Choose design tool:

Signal Conditioning Design Tool

Active Filters

Handles multi-stage-designs and common topologies
Returns circuit component values
Provides gain, phase and group delay graphs
Low Pass, High Pass and Band Pass

Signal Conditioning Design Tool

Comparators

Handles most common configurations
Returns circuit components values
Provides I/O signal waveforms
Inverting, Non Inverting, Window

Signal Conditioning Design Tool

Low side Current Sensing

Returns circuit component values
Provides current error graphs

Signal Conditioning Design Tool

High side Current Sensing

Provides current error graphs.
Help to select the right High side current sensing and shunt devices.
Choose design tool:

NFC/RFID Calculators

NFC Inductance

Input geometry and substrate properties
Get antenna impedance

NFC/RFID Calculators

UHF Link Budget

Enter forward and reverse link characteristics
The tool returns link budget estimate

NFC/RFID Calculators

NFC Tuning Circuit

Enter antenna parameter and matching target
Select the topology of the matching network
The tool returns component values for the desired design targets