STGP6NC60HD
Active
Design Win
N-channel 600 V, 7 A very fast IGBT

Download datasheet Order Direct

Product overview

Description

Using the latest high voltage technology based on a patented strip layout, STMicroelectronics has designed an advaced family of IGBTs, the PowerMESH™ IGBTs, with outstanding performances. The suffix “H” identifies a family optimized for high frequency application in order to achieve very high switching performances (reduced tfall) mantaining a low voltage drop.

  • All features

    • Low on voltage drop (Vcesat)
    • Very soft ultra fast recovery antiparallel diode
    • Low CRES/ CIESratio (no cross-conduction susceptibility)
    • High frequency operation

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STGP6NC60HD

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status General Description Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STGP6NC60HD
Active
N-channel 600 V, 7 A very fast IGBT TO-220 Industrial Ecopack2 - -

STGP6NC60HD

Package:

N-channel 600 V, 7 A very fast IGBT

Material Declaration**:

PDF XML

Marketing Status

Active

General Description

N-channel 600 V, 7 A very fast IGBT

Package

TO-220

Grade

Industrial

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
General Description
min
max
STGP6NC60HD

Distributor availability of STGP6NC60HD

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STGP6NC60HD Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STGP6NC60HD

Operating Temperature (°C)

Min:

Max:

General Description:

N-channel 600 V, 7 A very fast IGBT

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors