Product overview
Description
The newest IGBT 650 V HB2 series represents an evolution of the advanced proprietary trench gate field-stop structure. The performance of the HB2 series is optimized in terms of conduction, thanks to a better VCE(sat) behavior at low current values, as well as in terms of reduced switching energy. The result is a product specifically designed to maximize efficiency for a wide range of fast applications.
-
All features
- Maximum junction temperature: TJ = 175 °C
- Low VCE(sat) = 1.55 V (typ.) @ IC = 100 A
- Minimized tail current
- Tight parameter distribution
- Low thermal resistance
- Positive VCE(sat) temperature coefficient
- Excellent switching performance thanks to the extra driving kelvin pin
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
SPICE models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 09 Sep 2020 | 09 Sep 2020 |
Quality and Reliability
| Part Number | Marketing Status | General Description | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STGW100H65FB2-4 | Active Product is in volume production. | Trench gate field-stop, 650 V, 100 A, high-speed HB2 series IGBT in a TO247-4 package | TO247-4 | Industrial | Ecopack2 | 10 | 2024-06-04T00:00:00.000+02:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | General Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STGW100H65FB2-4 | | | distributors No availability of distributors reported, please contact our sales office |
|
STGW100H65FB2-4 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors