32F413HDISCOVERY
NRND
Design Win
Discovery kit with STM32F413ZH MCU

Download databrief

Product overview

Description

With the STM32F413 Discovery kit (32F413HDISCOVERY), users develop applications easily on the STM32F4 Series high-performance microcontrollers based on Arm® Cortex®‑M4 core. The Discovery kit combines the STM32F413 features with 240×240 pixel LCD with touch panel, LEDs, I2S audio codec, MEMS microphones, USB OTG FS, Quad-SPI NOR Flash memory, and microSD™ card connector.

An embedded ST-LINK/V2-1 debugger/programmer is included. Specialized add-on boards can be connected through the ARDUINO® Uno V3 or expansion connectors.

  • All features

    • STM32F413ZHT6 microcontroller with 1.5 Mbytes of Flash memory and 320 Kbytes of SRAM, in an LQFP144 package
    • 240×240-pixel LCD with a parallel interface and capacitive touch panel
    • Integrated Wi‑Fi® module (802.11 b/g/n compliant)
    • USB OTG FS
    • I2S audio codec
    • Stereo digital ST-MEMS microphones
    • 8‑Mbit 16‑bit wide PSRAM
    • 128-Mbit Quad-SPI NOR Flash memory
    • 2 color user LEDs
    • User and reset push-buttons
    • Board connectors:microSD™ cardUser USB with Micro-ABJack for audio line with microphone input and stereo outputExpansion connector to embedded MEMS microphone daughterboard featuring 5 MEMS microphonesARDUINO
    • Flexible power-supply options: ST-LINK USB VBUS, user USB FS connector, or external sources
    • Comprehensive free software libraries and examples available with the STM32Cube MCU Package
    • On-board ST-LINK/V2-1 debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
    • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE

Quality and Reliability

Part Number RoHS Compliance Grade Grade Material Declaration**
STM32F413H-DISCO
Ecopack1
Industrial

STM32F413H-DISCO

Package:

Industrial

Material Declaration**:

RoHS Compliance Grade

Ecopack1

Grade

Industrial

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Specific features
Core Product
STM32F413H-DISCO

Distributor availability of STM32F413H-DISCO

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32F413H-DISCO NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F413H-DISCO

Supplier:

ST

Specific features:

-

Core Product:

STM32F413ZH

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors