Product overview
Description
The 32F769IDISCOVERY Discovery kit is a complete demonstration and development platform for STMicroelectronics Arm® Cortex®‑M7 core-based STM32F769NI microcontroller.
The Discovery kit enables a wide diversity of applications taking benefit from audio, multi‑sensor support, graphics, security, video, and high‑speed connectivity features.
The ARDUINO® connectivity support provides unlimited expansion capabilities with a large choice of specialized add-on boards.
-
All features
- STM32F769NIH6 Arm® Cortex®‑M7 core-based microcontroller with 2 Mbytes of flash memory and 532 Kbytes of RAM, in a TFBGA216 package
- 4-inch 800 x 472‑pixel capacitive touch TFT color LCD with serial interface (on STM32F769I-DISCO only)
- Optional display accessories: HDMI and DSI adapters
- SAI audio codec
- Four digital ST MEMS microphones on DFSDM inputs
- 128‑Mbit SDRAM
- 512‑Mbit Quad-SPI flash memory
- Reset and user push-buttons
- Board connectors:
- MIPI DSI®
- SPDIF RCA input and output
- Audio line input and output jacks
- Stereo speaker output
- microSD™ card holder with an included card
- Wi‑Fi® or Ext-EEP daughterboard
- USB Micro-B
- USB Micro-AB
- IEEE-802.3-2002 compliant Ethernet
- ARDUINO® Uno V3
- On-board ST-LINK/V2-1 debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
- Flexible power-supply options:
- ST-LINK/V2-1 USB connector
- USB OTG HS connector
- 5 V delivered by RJ45 (Power over Ethernet)
- 5 V delivered by ARDUINO® or external connector
- USB charger
- Power over Ethernet based on IEEE 802.3af (powered device from 48 to 5 V, 3 W)
- External application power supply: 3.3 V and 5 V
- Comprehensive free software libraries and examples available with the STM32Cube MCU Package
- Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE
Featured Videos
Recommended for you
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (4)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 3.1 | 14 Jun 2024 | 14 Jun 2024 | |||
| ZIP | 2.0 | 01 Dec 2022 | 01 Dec 2022 | |||
| ZIP | 2.0 | 17 May 2022 | 17 May 2022 | |||
| ZIP | 2.0 | 17 May 2022 | 17 May 2022 |
Bill of Materials (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 3.1 | 14 Jun 2024 | 14 Jun 2024 | |||
| ZIP | 2.0 | 17 May 2022 | 17 May 2022 |
Schematic Pack (5 of 7)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.1 | 05 Dec 2022 | 05 Dec 2022 | ||||
| 1.0 | 05 Dec 2022 | 05 Dec 2022 | ||||
| 1.1 | 14 Jun 2024 | 14 Jun 2024 | ||||
| 2.0 | 17 May 2022 | 17 May 2022 | ||||
| 2.0 | 17 May 2022 | 17 May 2022 | ||||
| 2.0 | 17 May 2022 | 17 May 2022 | ||||
| 2.0 | 17 May 2022 | 17 May 2022 |
Quality and Reliability
| Part Number | Marketing Status | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|
| STM32F769I-DISCO | Active Product is in volume production. | Ecopack1 | - | - | |
STM32F769I-DISCO
Package:
Ecopack1Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
| Budgetary Price (US$)*/Qty | Supplier | Specific features | WEEE Compliant | Core Product | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STM32F769I-DISCO | 1 distributors | Active | CHINA | 3A991.a.2 | NEC | | ST | Discovery board with LCD board | true | STM32F769NI |
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors