X-NUCLEO-PM33A1

Active
Design Win

Electricity metering IC expansion board based on STPM33 for STM32 NUCLEO

Download databrief Order Direct

Product overview

Description

The X-NUCLEO-PM33A1 electricity metering IC expansion board is based on the STPM33 electricity metering IC with a capability of measuring both AC and DC sources with accuracy of 0.1%.

It can be powered through the STM32 Nucleo development board or through an external power supply (3.3 V).

The current measurement is done using the shunt mounted on the board.

The connector is available for measuring the current using CT.

The X-NUCLEO-PM33A1 expansion board is compatible with the Arduino® UNO R3 connector pin assignment and can easily be plugged onto any STM32 Nucleo development board.

You can stack other expansion boards to evaluate different devices that work together with the electricity metering.

  • All features

    • STPM33 based metering expansion board
    • Dedicated IC for electricity metering with 0.1% accuracy
    • Capable of measuring both AC and DC sources
    • Compatible with STM32 Nucleo boards
    • Equipped with Arduino® UNO R3 connector
    • Externally powered or powered through the Arduino® UNO R3 connectors
    • Free comprehensive development firmware library and example for STPM33, compatible with STM32Cube firmware
    • RoHS compliant
    • Onboard EEPROM for saving the metering data
    • On-board digital isolators on UART and SPI connections to enable users to evaluate STPM33 device by isolating from MCU
    • LEDs connected to STPM33 for checking pulses directly from the device
    • Connectors for external CT connections

You might also like...

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
X-NUCLEO-PM33A1
Active
CARD Industrial Ecopack2 Yes

X-NUCLEO-PM33A1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
X-NUCLEO-PM33A1
Available at distributors

Distributor availability of X-NUCLEO-PM33A1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

X-NUCLEO-PM33A1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

X-NUCLEO-PM33A1

Supplier:

ST

Core Product:

STPM33TR, STISO621, STISO620

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors