An electromagnetic interference (EMI) filter is used in electronic circuits to improve system immunity against unwanted external electromagnetic signals from neighboring circuits and to avoid emitting radiation (“noise”) that may disturb the same nearby circuits by canceling unwanted frequencies.
EMI noise can adversely affect useful data line signals, possibly altering their functionality, either by coupling (capacitive or magnetic), conduction (common or differential mode), or electromagnetic field coupling (antenna effect).
ST’s EMI filters help electronic designers reduce their design time and achieve required performance levels.

Main applications for EMI filters and ASIP technology
For EMI filters:





For ASIP technology:

HDMI 2.0,
HDMI 2.1,
MIPI DSI,
CSI communications


USB 4.0

EMI filter and ASIP product types
Our EMI filter and ASIP portfolio includes 4 main types of solutions designed to reduce high-frequency electromagnetic noise present on power and signal lines. These flexible and highly integrated solutions help electronic engineers meet their main design challenges, while reducing development time and costs.




Benefits of ST’s EMI filters and ASIP technology
ST’s EMI filters and ECMF provide a monolithic integration of the required ESD protection at system-level (according to standard IEC 61000-4-2 level 4 +8kV contact) along with a filter that reduces EMI noise on digital or analog communication lines for space-saving purposes.
Main benefits:
- Requires less PCB space compared to equivalent discrete solutions
- Increases application robustness against electrostatic discharges and EMI / common-mode noise.
- Offers a wider frequency range rejection thanks to a lower parasitic inductance compared with discrete solutions.
- Improved design flexibility as the filter’s resonant frequency is not modified when designers need to slightly change the PCB layout (unlike with discrete solutions).
- EMI filters are available in first order (R-C) or second order (L-C)
Featured Videos
Recommended for you
- EMIF02-02OABRY Automotive low-pass filter and ESD protection for BroadR-Reach? in QFN
- EMIF06-1005MX12Y Automotive grade 6-line low capacitance EMI filter and ESD protection
- ECMF04-4HSM10Y Automotive CMF with ESD protection and 2.2 GHz bandwidth in QFN-10L
- ECMF04-4HSWM10Y Automotive CMF with ESD protection and 3.5 GHz bandwidth in QFN-10L
- ECMF4-2459A6M10Y Automotive CMF with ESD protection and 9 GHz bandwidth in QFN-10L
- ECMF4-2450A17M10 Common-mode filter with ESD protection for high-speed serial interfaces
- ECMF4-2450A60N10 Common mode filter with ESD protection for High Speed Serial interface
- ECMF02-2BF3 Common mode filter with ESD protection for high speed serial interface
- ECMF04-4HSM10 Common mode filter with ESD protection in QFN-10L
- ECMF02-2HSMX6 ESD protected common mode filter for USB3.0 interface
- ECMF02-4CMX8 Common mode filter with ESD protection for USB2.0 interface
- ECMF4-20A42N10 Common mode filter with ESD protection
- ECMF04-4HSWM10 Common mode filter with ESD protection in QFN-10L
- ECMF2-40A100N6 2 lines Common mode filter with ESD protection for High Speed Serial interface
- ECMF4-40A100N10 4 lines Common mode filter with ESD protection for High Speed Serial interface
- ECMF02-2AMX6 Common-mode filter and ESD protection for USB 2.0 and MIPI/MDDI interfaces
- HDMI05-CL02F3 5-line signal conditioning and ESD protection for HDMI interfaces
- TCPP02-M18 USB Type-C Port Protection for Source application
- TCPP01-M12 USB Type-C Port Protection for Sink application
- HDMI2C4-5F2 ESD protection and signal booster for HDMI source control stage interface
- CLT01-38SQ7 High speed digital input current limiter
- SCLT3-8BT8 Protected digital input termination with serialized state transfer
- CLT01-38S4 High speed protected digital termination array
- TCPP03-M20 USB Type-C Port Protection for Dual Role Power application
- CLT3-4B CURRENT LIMITED OVER-VOLTAGE PROTECTED QUAD DIGITAL TERMINATION
- PCLT-2A Dual current limited overvoltage protected digital termination
- OCVPB21-13F6 ESD, Overvoltage and Overcurrent protection with charging orientation direction detection
- SCLT3-8BQ7 High speed digital input current limiter with digital filter
- HDMI2C1-14HDS ESD protection and signal booster for HDMI Source control stage interface
- CBTVS2A12-1F3 Circuit breaker with transient voltage suppressor
- CLT03-2Q3 Self powered digital input current limiter
- HDMI2C2-5F2 ESD protection and signal booster for HDMI sink control stage interface
- LBP01 LED bypass protection
- CBTVS2A16-1F3 TVS Clamping Arrays, ESD Suppressor
- HDMI2C1-6C1 ESD protection and signal booster for HDMI™ Source control stage interface
- BPF8089-01SC6 STA8089 / STA8090 LNA impedance matching with ESD protection in SOT23
- CLT03-1SC3 Single line self powered digital input current limiter in SOT23-8L
- EMIF06-MSD02N16 6-line EMI filter and ESD protection for T-Flash and micro SD card™ interfaces
- EMIF06-VID01F2 6-line EMI filter and ESD protection for display interfaces
- EMIF06-HMC02F2 6-line EMI filter and ESD protection for mini and micro SD card interfaces
- EMIF06-HSD03F3 6-line EMI filter with integrated ESD protection for micro-SD Card™
- EMIF08-1005M16 8-line low capacitance EMI filter and ESD protection
- EMIF02-SPK02F2 2-line IPAD™ EMIF filter and ESD protection
- EMIF02-MIC03F2 2-line EMI filter and ESD protection for microphones
- EMIF02-MIC03M6 2-line EMI filter and ESD protection for microphones
- EMIF02-SPK03F2 2-channel EMI filter and ESD protection for speaker phone
- EMIF08-LCD04M16 8-line L-C EMI filter and ESD protection for display interfaces
- EMIF02-USB03F2 2-line EMI filter and ESD protection with R pull-up for USB interfaces
- EMIF08-VID1F3 8 line low capacitance EMI filter and ESD protection
- EMIF06-MSD04F3 6-line EMI filter and ESD protection for mini and micro SD card interfaces
- EMIF02-1003M6 2-line EMI filter and ESD protection
- EMIF01-10005 2-line EMI filter and ESD protection
- EMIF03-SIM02M8 3-line EMI filter and ESD protection for SIM card interfaces
- EMIF02-USB01F2 2-line EMI filter and ESD protection with R pull-up for USB interfaces
- EMIF06-mSD01F2 6-line EMI filter and ESD protection for mini and micro SD card interfaces
- KBMF 2-line EMI filter and ESD protection with Termination and R pull-up for keyboards
- USBUF 2-line EMI filter and ESD protection with R pull-up, for USB interfaces
- USBDF 2-line EMI filter and ESD protection with R pull-up, for USB interfaces
- EMIF08-VID01F2 8-line EMI filter and ESD protection for display interfaces
- EMIF04-1005M8 4-line low capacitance EMI filter and ESD protection
- EMIF06-1005M12 6-line low capacitance EMI filter and ESD protection