STM6520
Active
Design Win
Dual push-button Smart Reset with push-button controlled output delay

Download datasheet Order Direct

Product overview

Description

The Smart Reset™ devices provide a useful feature that ensures inadvertent short reset push-button closures do not cause system resets. This is done by implementing extended Smart Reset™ input delay time (tSRC) and combined push-button inputs, which together ensures a safe reset and eliminates the need for a specific dedicated reset button.

This reset configuration provides versatility and allows the application to discriminate between a software generated interrupt and a hard system reset. When the input push-buttons are connected to microcontroller interrupt inputs, and are closed for a short time, the processor can only be interrupted. If the system still does not respond properly, continuing to keep the push-buttons closed for the extended setup time tSRCcauses a hard reset of the processor through the reset outputs.

The STM6520 has two combined delayed Smart Reset™ inputs (SR0, SR1) with two user-selectable delayed Smart Reset™ setup time (tSRC) options of 7.5 s and 12.5 s typ., selected by a dual-state Smart Reset™ DSR input pin. When DSR is connected to ground, tSRC= 7.5 s, when connected to VCC, tSRC= 12.5 s (typ.). There are two reset outputs, both going active simultaneously after both of the Smart Reset™ inputs were held active for the selected tSRC delay time. The outputs remain asserted until either or both inputs go to inactive logic level (for this device the output reset pulse duration is fully push-button controlled, meaning neither fixed nor minimum reset pulse width, nor power-on reset pulse is implemented). The first reset output, RST1, is active-low, open-drain; the second reset output, RST2, is active-high, push-pull. The device fully operates over a broad VCC range 1.65 to 5.5 V. Below 1.575 V typ. the inputs are ignored and outputs are deasserted; the deasserted reset output levels are then valid down to 1.0 V.

  • All features

    • Dual Smart Reset™ push-button inputs, with user-selectable extended reset setup delay (by two-state input logic): tSRC = 6, 10 s (min.)
    • Push-button controlled reset pulse duration (no fixed nor minimum pulse width guaranteed)
    • No power-on reset
    • Dual reset outputs
      • RST1- active-low, open-drain
      • RST2 - active-high, push-pull
    • Fixed Smart Reset™ input logic voltage levels
    • Broad operating voltage range 1.65 V to 5.5 V, inactive reset output levels valid down to 1.0 V
    • Low supply current 1.5 μA
    • Operating temperature: –30 °C to +85 °C
    • TDFN8 package: 2 mm x 2 mm x 0.75 mm
    • RoHS compliant

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM6520

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STM6520AQRRDG9F
Active
DFN-8L P 0.5 mm Industrial Ecopack3 - -

STM6520AQRRDG9F

Package:

DFN-8L P 0.5 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DFN-8L P 0.5 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Reset pulse width (mS) (min)
Reset pulse width (mS) (max)
min
max
STM6520AQRRDG9F

Distributor availability of STM6520AQRRDG9F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM6520AQRRDG9F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM6520AQRRDG9F

Operating Temperature (°C)

Min:

Max:

Reset pulse width (mS) (min):

-

Reset pulse width (mS) (max):

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors