ST32H480
Active
Design Win
Classic SIM / 32bit ARM® SecurCore® SC000 CPU and 480 Kbytes high-density Flash memory

Download databrief

Product overview

Description

The device is a serial access microcontroller designed for secure mobile applications. It incorporates the most recent generation of Arm® processors for embedded systems. Its SecurCore® SC000™ 32-bit RISC core is built on the Cortex® M0 core with additional security features to help to protect against advanced forms of attacks. The SC000™ core brings great performance and excellent code density thanks to the Thumb®-2 instruction set. The CPU interfaces with the on-chip RAM, ROM and NVM via a 32-bit internal bus.

The high-speed, 480-Kbyte embedded flash memory gives more flexibility to the system.

The device also offers a serial communication interface fully compatible with the ISO 7816-3 standard (T=0, T=1) for smartcard applications.

Two general-purpose 16-bit timers, an ISO 3309 CRC calculation block and a watchdog timer are available.

A hardware Data Encryption Standard (DES) accelerator can be used by the user to optimize the application performance.

The device operates in the –25 to +85 °C temperature range and 1.8 V and 3 V supply voltage ranges. A comprehensive range of power-saving modes enables the design of efficient low-power applications.

The device is delivered in sawn or unsawn wafers, 8-pin UFDFPN (2 × 3 mm) packages and D19 micromodules.

  • All features

    • Hardware features
      • Arm® SecurCore® SC000™ 32-bit RISC core
      • 13 Kbytes of user RAM
      • 480 Kbytes of user flash memory:
        • 10-year data retention
        • 100 000 Erase/Write cycles per page
        • Page erase granularity: 512 bytes
        • Block erase granularity: 2 Kbytes
      • Asynchronous receiver transmitter supporting the ISO/IEC 7816-3 T=0 and T=1 protocols
      • Two 16-bit timers with interrupt capability
      • Watchdog timer
      • 1.8 V and 3 V supply voltage ranges
      • External clock frequency of 1 up to 5 MHz
      • High performance provided by the 32 MHz CPU clock frequency
      • Current consumption compatible with GSM and ETSI specifications
      • Power-saving Standby and Hibernate states
      • Contact assignment compatible ISO 7816-2
      • ESD protection:
        • 4 kV (HBM)
        • 1 kV (CDM)
      • Delivery forms:
        • ECOPACK-compliant sawn/unsawn wafers
        • ECOPACK-compliant 8-pin UFDFPN (2 × 3 mm) packages
        • D19 micromodules
    • Security features
      • Monitoring of environmental parameters
      • Protection against faults
      • ISO 3309 CRC calculation block
      • True random number generator
      • Unique serial number on each die
      • Hardware data encryption standard (DES) accelerator
    • Software features
      • Flash memory loader
      • Flash memory drivers
    • Development environment
      • Software development and firmware generation are supported by a comprehensive set of development tools dedicated to software design and validation:
        • C compiler, simulator and emulator

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST32H480

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
ST32H480
Active
DICE Industrial N/A - -

ST32H480

Package:

DICE

Material Declaration**:

Marketing Status

Active

Package

DICE

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
ST32H480

Distributor availability of ST32H480

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST32H480 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST32H480

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors