Loading spinner

SL-CNWLC03604V1V

Active
Design Win

3D dead-reckoning GNSS solution for industrial applications

Solution Description

Navigation systems, tolling, fleet management, insurance black box, and emergency call applications can benefit from improved location accuracy offered by dead reckoning systems to compensate for inadequate or absent GNSS data.

This dead reckoning solution is based on the standalone Teseo-VIC3D GNSS offering 1.5 m CEP positioning accuracy. The module houses a Teseo III chip with multi-constellation awareness and an embedded 6-axis inertial measurement unit (IMU) to supply accelerometer and gyroscope data when satellite connection is compromised or interrupted. The module is complete with an RF signal conditioning block for incoming satellite data, power management circuitry, flash memory, and two clocks to ensure fast GPS connection and high accuracy. 

The dead reckoning firmware installed on the module outputs position, velocity, and time (PVT) data from GNSS data fusion with readings from the embedded IMU and optional odometer and temperature inputs.

The STM32 microcontroller receives the PVT data for custom applications and interacts with the Teseo-VIC3D using NMEA instructions via UART or I2C ports.

  • Key Product Benefits

    Teseo-VIC3D - module

    This certified module offers standalone dead reckoning support for rapid integration in industrial applications requiring robust positioning capabilities with a high degree of accuracy.

    STM32L073RZ - Ultra-low -power microprocessor

    This ultra-low-power microcontroller offers multiple power modes and a wide set of peripherals for use in various applications with tight power constraints.

  • All Features

    • Advanced functionality
    • Simultaneous multi-constellation connectivity
    • 6-axis inertial sensor
    • Dead reckoning firmware
    • Performance benefits
    • Simultaneous multi-constellation connectivity
    • 6-axis inertial sensor
    • Dead reckoning firmware
    • Performance benefits
    • 1.5 m CEP position accuracy
    • -163 dBm tracking sensitivity
    • 17 μA standby current and 193.38 mW tracking power consumption
    • Operating temperature (from -40°C to +85°C)
    • Bom savings
    • LCC 24 pins package (16.0 mm x 12.2 mm x 2.42 mm)
    • Certifications (see datasheet)
    • Radio Equipment Directive (RED) 2014/53/EU
    • EN 62368-1:2020/A11:2020
    • EN 62479:2010
    • ETSI EN 301 489-1 V2.2.0 + ETSI EN 301 489-19 V2.1.0
    • ETSI EN 303 413 V1.1.1