Loading spinner

SL-MCAMC01001V1

Active
Design Win

Electric traction for small vehicles (up to 48V BLDC motors)

Solution Description

Particularly suitable for motor control applications, the SPC560P automotive MCU includes specific peripherals such as 6-channel PWM outputs (FlexPWM) which can be used to control each single phase of a 3-phase BLDC motor, two ADCs whose shared signal can acquire the 3-phase current and a Cross Timer Unit (CTU) to completely avoid having to use the CPU for in-time acquisitions of the state variables during the control cycle (PWM cycle, half PWM cycle or number of PWM cycles).

The L9907 is able to drive 6 MOSFET transistors for 3-phase BLDC motor applications. The circuit is suitable for operation in environments with a high supply voltage such as double-battery or 48V systems. Supply-related pins are capable of withstanding up to 90 V. Moreover, the L9907 is able to control its six pre-driver channels independently. In this way it is possible to implement all kinds of electric motor control strategies. The device offers programmability for a base gate output current via an external resistor. It is possible to select among 4 gate output current levels though the SPI bus even while the application is running. All channels are protected against short-circuits and the device is protected against over-temperature conditions.

A wide selection of 100V N Channel Power MOSFET with different output currents and RDSon according the application requirements is also part  of ST product portfolio.

  • Key Product Benefits

    ST offers AEC-qualified integrated chipset for up to 48V electric BLDC traction ECU (Electronic Control Unit). Each component has its own development toolchain and set of collaterals; a complete motor demonstrator based on this chipset equipped with a FOC control library is also available.

    The software package includes:

    • The SPC5-MCTK-LIB motor control library, capable to drive single or dual Field Oriented Control (FOC) 3-phase Permanent Magnet motors;
    • A helpful plug-in configurator fully integrated into SPC5Studio Open Development Environment that helps and guide user to fine-tune the motor performance;
    • SPC5 Motor Control Live Monitor to visually check and control the motor.

    The key building blocks of ST proposal are MCU from 32-bit Power Architecture family, L9907 BLDC predriver and 100V MOSFETs for bridge inverter implementation. Particularly suitable for motor control applications, the SPC560P includes specific peripherals such as six channels PWM outputs (flexPWM) which can be   used to control each single phase of a 3 Phase BLDC motor, two ADC whose shared signal can acquire the three phase current and a Cross Timer Unit (CTU) to completely avoid CPU involvement for in-time acquisitions of the state variables during control cycle (PWM cycle, half PWM cycle or number of PWM cycles).