Product overview
Description
The RHFLVDS2281 is an 8-channel, 4x4 crosspoint switch base, on low voltage differential signaling (LVDS) for low-power and high-speed communications. The two 4x4 multiplexers allow connection from any of the four inputs to any of the four outputs.
Packaged and qualified for use in aerospace environments in a low-power, fast-transmission standard, the RHFLVDS2281 operates at 3.3 V power supply (3.6 V max. operating and 4.8 V AMR) and a common mode of -4 V to +5 V. The LVDS outputs operate over a controlled impedance of 100-ohm transmission media that may be printed circuit board traces, back planes, or cables.
The circuit features an internal fail-safe function to ensure a known state in case of an input short circuit or a floating input.
All pins have cold spare buffers to ensure they are in high impedance when VCC is tied to GND. The RHFLVDS2281 can operate over a wide temperature range of -55 °C to +125 °C and it is housed in a hermetic Ceramic Flat-64 package.
-
All features
- LVDS input/output
- Multiple configuration: Mux, repeater and splitter
- ANSI TIA/EIA-644 compliant
- 400 Mbps LVDS (200 MHz)
- 200 MHz clock channel
- Cold spare on all pins
- Fail-safe function
- 3.3 V operating power supply
- 4.8 V absolute rating
- Hermetic package
- Power consumption: 220 mW at 3.3 V
- Large input common mode: -4 V to +5 V
- Guaranteed up to 300 krad TID
- SEL immune up to 135 MeV.cm²/mg
- SET/SEU immune up to 22 MeV.cm²/mg
- SMD pin: 5962F14234
- Mass: 1.94 g
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
IBIS models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 3.0 | 07 Feb 2023 | 07 Feb 2023 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| RHFLVDS2281K01V | Active Product is in volume production. | Flat-64 | Industrial | N/A | - | - | |
| RHFLVDS2281K1 | Active Product is in volume production. | Flat-64 | Industrial | N/A | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Package: Product Marking | SMD PIN/Detailed Spec | Quality Level | Lead Finish | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| RHFLVDS2281K01V | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||||
| RHFLVDS2281K1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
RHFLVDS2281K01V Active
RHFLVDS2281K1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors