CATEGORIES

STM32U3 series

Extend battery life and protect data in cost-sensitive industrial, medical, and consumer devices with the ultra-low-power STM32U3

The STM32U3 series offers greater power efficiency in run mode compared to previous product generations. It is the first STM32 based on near-threshold design which drastically reduces the dynamic consumption of the final application. This product represents the market-leader in term of efficiency with 117 Coremark/mW and a static mode < 2 µA. It also integrates ST’s innovative hardware signal processing (HSP) technology, which accelerates digital signal processing (DSP) and edge AI tasks while drastically improving power efficiency.

The series is based on an Arm© Cortex©-M33 core, with extended memory: up to 640 Kbytes of RAM and up to 2 Mbyte of dual bank flash. The STM32U3 series supports -40 °C to +105 °C temperature range and offers a wide variety of packages from 32 up to 144 pins, in UFQFPN, WLCSP, LQFP, and UFBGA.

Product types

STM32U375/385

This product line offers best-in-class low-power consumption and high energy efficiency without compromising costs: it comes in nine packages from 32 to 100 pins, in UFQFPN, WLCSP, LQFP, and UFBGA. The STM32U385xx devices embed several protection mechanisms and cryptography features.

STM32U3B5/3C5

This product line integrates ST’s innovative hardware signal processing (HSP) technology, which accelerates digital signal processing (DSP) and edge AI tasks while drastically improving power efficiency.  The STM32U3C5xx devices also embed several protection mechanisms and cryptography features.

Discover our product offering

Product types CPU
(MHz)
FLASH
(KB)
RAM
(KB)
ULP
Comparators
ULP
timers
I3C Coupling
and
chaining
bridge
(CCB)
HUK
+
PKA
AES
128/256
+
S-AES
Hardware signal processor (HSP)
STM32U375 96 512 to 1024 256 2 4 2 No
STM32U385 96 1024 256 2 4 2 No
STM32U3B5 96 1024
to
2048
640 2 4 2 Yes
STM32U3C5 96 2048 640 2 4 2 Yes

Applications

Glucose meters
Medical
Smart lock handle
Industrial
Bluetooth ear phones
Consumer
Digital smart metering
Smart metering

Key benefits

Industry-leading energy efficiency

  • Greater power efficiency in run mode compared to previous generations
  • Near-threshold design drastically reducing dynamic consumption
  • Hardware signal processing (HSP) technology accelerating digital signal processing (DSP) and edge AI tasks
  • Market-leading efficiency with 117 Coremark/mW, (5X more efficient compared to previous product generations)
  • Static mode (STOP) < 2 µA
Energy management

Robust security to safeguard sensitive applications

  • PSA Certified L3 & SESIP3 targets
  • Key hardware protection provided by the coupling and chaining bridge (CCB) HAL
  • In-factory provisioned attestation ensuring product authenticity
  • Side-channel resistant hardware protection
  • Ready for Cyber Resilience Act (CRA)
Security

Versatile peripheral offering without compromising cost efficiency

  • Built on 40 nm platform
  • Integrating essential peripherals: I3C (new and updated IP allowing efficient data transfer, real-time event handling, error detection) and FDCAN IP (low-latency communication, large data transfer)
  • Enabling a simple PCB design
Cost effective

Discover our development tools and software for STM32U3 series