AIS328DQ
Active
Design Win
Automotive 3-axis accelerometer, ultra low power, SPI/I2C digital output, AEC-Q100 qualified

Download datasheet

Product overview

Description

The AIS328DQ is an ultra-low-power high-performance 3-axis linear accelerometer with a digital serial interface SPI standard output. An I²C compatible interface is also available. The device features ultra-low-power operational modes that allow advanced power saving and smart sleep-to-wakeup functions. The AIS328DQ has dynamic user-selectable full scales of ±2g/±4g/±8g and is capable of measuring accelerations with output data rates from 0.5 Hz to 1 kHz. The self-test capability allows the user to check the functioning of the sensor in the final application. The device may be configured to generate an interrupt signal through inertial wakeup events, or by the position of the device itself. Thresholds and the timing of interrupt generators are programmable by the end user on-the-fly. Available in a small quad flat pack no-lead package (QFPN) with a 4x4 mm footprint, the AIS328DQ is able to respond to the trend towards application miniaturization and is guaranteed to operate over a temperature range from -40 °C to +105 °C.

  • All features

    • AEC-Q100 qualification
    • Wide supply voltage range: 2.4 V to 3.6 V
    • Low voltage compatible IOs: 1.8 V
    • Ultra-low-power mode consumption: down to 10 µA
    • ±2g/±4g/±8g dynamically selectable full scale
    • SPI / I²C digital output interface
    • 16-bit data output
    • 2 independent programmable interrupt generators
    • System sleep/wakeup function
    • Extended temperature range: -40 °C to 105 °C
    • Embedded self-test
    • High shock survivability: up to 10000 g
    • ECOPACK, RoHS and “Green” compliant

EDA Symbols, Footprints and 3D Models

STMicroelectronics - AIS328DQ

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
AIS328DQTR
Active
QFN 24L 4x4x1.8 mm Ecopack2 10 2015-01-01T00:00:00.000+01:00

AIS328DQTR

Package:

QFN 24L 4x4x1.8 mm

Material Declaration**:

Marketing Status

Active

Package

QFN 24L 4x4x1.8 mm

RoHS Compliance Grade

Ecopack2

Longevity Commitment

10

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
AIS328DQTR

Distributor availability of AIS328DQTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

AIS328DQTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

AIS328DQTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors