Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • BlueNRG-Mesh is a software solution for connecting multiple BLE (Bluetooth low energy) devices in Mesh networks for Internet of Things (IoT) solutions. It enables true two-way communication between Bluetooth-enabled devices in powerful, secure, integrated and range-extending Mesh networks.

    The solution is compatible with the ST BlueNRG product family range.

    Key Features

    • Mesh network with Bluetooth low energy (BLE) nodes enabling communication between a BLE device and a Smartphone
    • Control and monitor applications involving short packets
    • Advertising packets used for data communication using managed flooding method
    • Multi-hop data transmission up to 126 hops
    • Network node support up to 32,767 nodes
    • Multiple communication scenario
      • Smartphone to node communication with unicast addressing
      • Smartphone to node communication with multicast (Group) addressing
      • Smartphone to node communication with broadcast addressing
      • Node to node communication
    • Secure communication
      • Devices added to a network are provisioned using proven security algorithms using 256-bit elliptic curves
      • All messages in the network are encrypted with AES-128 CCM mode
      • Privacy through obfuscation
      • Protected against security attacks like Brute-force, Bit-Flipping, Eaves Dropping, Replay, Trashcan, Man in the middle and physical insecure device attacks
    • Supported features
      • Publish-subscribe paradigm (up to 10 groups)
      • Node UUID configurable by user
      • Transport layer handling up to 384-byte packets
      • Provisioning and network layer based on Mesh profile v1.0
      • Heartbeat
      • Provisioned node database transfer among smartphones via e-mail and cloud applications
      • Multiple element per node support
      • Key refresh
      • Initialization vector update procedure
      • Whitelist and blacklist filtering
      • Provisioning over advertising (PB-ADV)
    • Supported models
      • Configuration model
      • Health model
      • Generic model on-off, level example
      • Lighting model example (Lightness, CTL, HSL)
      • Vendor model
      • Sensor model
      • Template for Time and Scene model
    • Embedded SDK available
      • Demo Application source code for user application development
      • Mesh stack provided as precompiled/object library
      • Support for BlueNRG product family
      • Ready examples for STEVAL-IDB007V2, STEVAL-IDB008V2 and STEVAL-IDB009V1
      • Over-the-air (OTA) firmware upgrade example for BlueNRG-2 over GATT
    • Android and iOS SDK available
      • Demo App source code available
      • Mesh implementation provided as library
      • Android App available on Google Play Store
      • iOS App available on iTunes
    • Supported devices:
      • BlueNRG-1
      • BlueNRG-2
      • BlueNRG-MS (X-NUCLEO-IDB05A1 expansion board) with STM32L152RE, STM32L476RG or STM32F401RE (refer to X-CUBE-BLEMESH1)
      • Module support for SPBTLE-RFTR (BlueNRG-MS) and SPBTLE-1S (BlueNRG-1)
      • Embedded SDK is easily portable on other evaluation boards using BlueNRG family of products by modifying the board support package (BSP)
    • BT SIG Mesh 1.0 Certification

Get Software

Ecosystems

    • Part Number

      Bluetooth Low Energy expansion board based on SPBTLE-RF module for STM32 Nucleo

Embedded Software

    • Part Number

      STM32Cube function pack for IoT node with BLE Mesh connectivity and sensor model

      Mesh over Bluetooth low energy software expansion for STM32Cube

    • Part Number

      BLE Mesh application for Android and iOS

Evaluation Tools

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DB3397
      Mesh over Bluetooth low energy
      4.0
      1.08 MB
      PDF
      DB3397

      Mesh over Bluetooth low energy

    • Description Version Size Action
      AN5285
      STSW-BNRG-Mesh Friend and Low Power features
      1.0
      807.52 KB
      PDF
      AN5285

      STSW-BNRG-Mesh Friend and Low Power features

    • Description Version Size Action
      UM2417
      API guide for the BlueNRG-Mesh iOS SDK
      2.0
      1,008.62 KB
      PDF
      UM2290
      BlueNRG Mesh Android API guide for Mesh over Bluetooth low energy
      2.0
      1.7 MB
      PDF
      UM2180
      Getting started with the ST BlueNRG-Mesh Android application
      2.0
      3.05 MB
      PDF
      UM2295
      Getting started with the ST BlueNRG-Mesh embedded firmware
      2.0
      6.46 MB
      PDF
      UM2361
      Getting started with the ST BlueNRG-Mesh iOS application
      2.0
      8.58 MB
      PDF
      UM2417

      API guide for the BlueNRG-Mesh iOS SDK

      UM2290

      BlueNRG Mesh Android API guide for Mesh over Bluetooth low energy

      UM2180

      Getting started with the ST BlueNRG-Mesh Android application

      UM2295

      Getting started with the ST BlueNRG-Mesh embedded firmware

      UM2361

      Getting started with the ST BlueNRG-Mesh iOS application

Publications and Collaterals

    • Description Version Size Action
      BlueNRG-Mesh Bluetooth Low Energy networking for a smarter home 1.0
      1.29 MB
      PDF

      BlueNRG-Mesh Bluetooth Low Energy networking for a smarter home

Legal

    • Description Version Size Action
      SLA0077
      SOFTWARE LICENSE AGREEMENT ("Agreement")
      2.12
      633.37 KB
      PDF
      SLA0077

      SOFTWARE LICENSE AGREEMENT ("Agreement")