Making homes and buildings smarter means offering an occupant-centric management of the environment we live and work in. This paradigm shift requires enhanced sensing intelligence in the surrounding electronic components. In this context, people presence detection opens up new possibilities to make lighting, heating, air conditioning applications smarter and more efficient.

Approach

- We used of a camera module (B-CAMS-OMV) to capture the scene and scaled down to 96x96 pixels
- We selected a pre-trained NN model from Google visual wake word to manage presence detection
- The model is already integrated in the function pack FP-AI-VISION1 (made for STM32H747 discovery kit)
- The model is optimized using STM32Cube.AI

Sensor

Vision: camera module bundle (reference: B-CAMS-OMV)

Data

Data format
2 classes: people / no-people
Color image 96x96 image for MobileNet v1 0.25
Color image 128x128 for MobileNet v2 0.35

Results

Model: MobileNet v1 0.25 quantized
Input size: 96x96x3
Memory footprint:
214 KB Flash for weights
40 KBRAM for activations
Accuracy: 85% against Coco subset dataset
Performance on STM32H747* @ 400 MHz
Inference time: 36 ms
Frame rate: 28 fps

Model: MobileNet v2 0.35 quantized
Input size: 128x128x3
Memory footprint:
402 KB Flash for weights
224 KBRAM for activations
Accuracy: 91% against Coco subset dataset
Performance on STM32H747* @ 400 MHz
Inference time: 110 ms
Frame rate:  9 fps
* As measured with STM32CubeAI 7.1.0 in FP-AI-VISION1 3.1.0

use-case-stm32-cube-ai-confusion-matrix-people-presence-detection use-case-stm32-cube-ai-confusion-matrix-people-presence-detection use-case-stm32-cube-ai-confusion-matrix-people-presence-detection
Optimized with
STM32Cube.AI
STM32Cube.AI
Compatible with
STM32H7 series
STM32H7 series

Resources

Optimized with STM32Cube.AI

A free STM32Cube expansion package, X-CUBE-AI allows developers to convert pretrained AI algorithms automatically, such as neural network and machine learning models, into optimized C code for STM32.

STM32Cube.AI STM32Cube.AI STM32Cube.AI

Compatible with STM32H7 series

The STM32 family of 32-bit microcontrollers based on the Arm Cortex®-M processor is designed to offer new degrees of freedom to MCU users. It offers products combining very high performance, real-time capabilities, digital signal processing, low-power / low-voltage operation, and connectivity, while maintaining full integration and ease of development.

STM32H7 series STM32H7 series STM32H7 series
You might also be interested by

Vision | STM32Cube.AI | STM32 AI MCU | Partner | Video | Smart home | Smart building

How to personalize smart home with familiar face identification

embedUR's on-device face authentication embedded on STM32N6 with easy mobile enrollment

Vision | STM32Cube.AI | STM32 AI MCU | Partner | Smart home | Wearables | Microphone | Accelerometer | Tutorial

Handheld development platform for real-time vision, motion, and voice at the edge

All‑in‑one STM32N6‑based platform for on‑device edge AI with NPU acceleration

Industrial | Smart city | Vision | STM32Cube.AI | STM32 AI MCU | Partner | Video | Smart home

Secure entry systems using id3 face recognition with liveness detection

Edge processing with RGB camera and ToF sensor ensures rapid and secure anti-spoofing for access control using the STM32N6 MCU.