Save to myST

KNX

KNX connectivity technology complies with the requirements of the following standards:  
  • ISO/IEC 14543-3 international
  • CENELEC EN 50090 and EN 13321 Europe
  • ANSI/ASHRAE 135 US
  • B/T 20965 China

KNX is an open standardized communication protocol for home, commercial, and residential building automation and control systems, so devices from different manufacturers can be integrated and interoperable.

The KNX communication protocol supports wired and wireless communication with advanced features such as scene control, scheduling, and energy management. KNX devices can be programmed and configured using specialized software, allowing customized deployment of automation and control systems in lighting control, heating and HVAC network management, security system monitoring, and more.

KNX wired connectivity offers a secure and stable communication network that can be easily integrated with various devices deployed in automation and control systems.

Challenges

Building scalable network topologies via a communication bus to allow easy expansion and integration of new devices and systems.

Cost-effective devices with lower installation and maintenance costs.

Product Offer

With extensive experience in KNX communication, ST provides a comprehensive range of software and hardware evaluation tools to help developers build KNX devices with reduced development time and cost.

These development tools include KNX transceivers, KNX software, wired KNX bus communication boards, and wired and wireless KNX bridge cards to ensure interoperability with locally deployed networks.

ST also offers a large product portfolio of low-power STM32 microcontrollers, MEMS inertial modules and leading-edge environmental sensors, and machine learning inertial measurement units, enabling extremely accurate interaction with the immediate environment.

All Hardware Evaluation Tools

    • Part Number
      Description
      Core product
      Tool Type
      Supplier
      Sort by: part number

      EVALKITSTKNX

      Active

      Miniature transceiver STKNX evaluation and development kit

      STKNX Wired ST
      EVALKITSTKNX
      Active

      Miniature transceiver STKNX evaluation and development kit

      STDES-HARMONYKNX

      Active

      Reference design board for KNX touch panel

      - Wired ST
      STDES-HARMONYKNX
      Active

      Reference design board for KNX touch panel

      STDES-KNXKNOB

      Active

      Reference design board for KNX knob

      - Wired ST
      STDES-KNXKNOB
      Active

      Reference design board for KNX knob

      STDES-KNXPSENSOR

      Active

      KNX presence sensor with PIR and TMOS integration function

      STKNX Wired ST
      STDES-KNXPSENSOR
      Active

      KNX presence sensor with PIR and TMOS integration function

      STDES-KNXRFID

      Active

      STKNX RFID reader evaluation and development kit

      STKNX Wired -
      STDES-KNXRFID
      Active

      STKNX RFID reader evaluation and development kit

      STDES-KNXRGBDRV

      Active

      Reference design board for KNX RGBDRV

      STKNX Wired ST
      STDES-KNXRGBDRV
      Active

      Reference design board for KNX RGBDRV

      STEVAL-4KNXDVCB

      Active

      Design board for 4 channels KNX actuator device applications

      STM32G070CB Wired ST
      STEVAL-4KNXDVCB
      Active

      Design board for 4 channels KNX actuator device applications

      STEVAL-STKNX1CB

      Active

      New generation miniature transceiver STKNX evaluation and development kit

      STKNX Wired ST
      STEVAL-STKNX1CB
      Active

      New generation miniature transceiver STKNX evaluation and development kit