The LLC converter is a resonant inverter with three reactive elements where the DC input voltage is turned into a square wave by a switch network arranged as either a half- or full-bridge to feed the resonant LLC tank that effectively filters out harmonics providing a sinusoidal like voltage and current waveform. This in turn feeds a transformer that provides voltage scaling and primary-secondary isolation. The converter power flow is controlled by modulating the square wave frequency with respect to the tank circuit's resonance. In an LLC resonant converter, all semiconductor switches are soft-switching, or zero-voltage switching (ZVS), at turn-on for the primary MOSFETs and zero-current switching (ZCS) at both turn-on and turn-off for the rectifiers in the secondary; resulting in low electro-magnetic emissions levels (EMI). In addition, it can enable a high degree of integration in the magnetic parts, enabling the design of converters with higher efficiency and power density.
Our products and solutions
Our range of power MOSFETs, rectifiers, advanced digital controllers and high-performance STM32 microcontrollers – with an extended range of dedicated peripherals including high-resolution PWM timers and high-speed ADCs – together with our hardware and software evaluation and development tools including reference designs enable developers to fully exploit the benefits of an LLC converter.