L9615
Active
Design Win
High Speed Can Bus Transceiver

Download datasheet

Product overview

Description

The L9615 is a bidirectional transceiver for signal conditioning and processing in connection with a CAN controller. Data rates of up to 500KBAUD are supported using either shielded or non-shielded pair of lines.

  • All features

    • L9615 MEETS ISO/DIS 11898 UP TO 500KBAUD
    • RECEIVER DIFFERENZIAL INPUT WITH HIGH INTERFERENCE SUPPRESSIONCOMMON MODE INPUT VOLTAGE RANGE (VCOM) FROM -2V TO VS+3V
    • TRANSMITTER GENERATION OF DIFFERENTIAL OUTPUT SIGNALSSHORT CIRCUIT PROTECTED FROM -5V TO 36V, DETECTION & SHUTDOWNSLOPE CONTROL TO REDUCE RFI AND EMI TWO STATES ADJUSTABLE SLOPE CONTROL (≤500KBAUD/≤125KBAUD)
    • PACKAGE: SO 8

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L9615

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
L9615D013TR
Active
SO-8 Industrial Ecopack2 - -

L9615D013TR

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
L9615D013TR

Distributor availability of L9615D013TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

L9615D013TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L9615D013TR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors