SPC58NE84E7
Active
Education Design Win
32-bit Power Architecture MCU for High Performance Applications

Download datasheet Order Direct

Product overview

Description

The data sheet provides electrical specifications, pin assignments, and package diagrams for the SPC5x series of microcontroller units (MCUs). For functional characteristics, see the SPC5x microcontroller reference manual.

The SPC58xEx microcontroller is the first in a new family of devices superseding the SPC5x family. SPC58xEx builds on the legacy of the SPC5x family, while introducing new features coupled with higher throughput to provide substantial reduction of cost per feature and significant power and performance improvement (MIPS per mW).

  • All features

    • AEC-Q100 qualified
    • 32-bit Power Architecture VLE compliant CPU cores:
      • Three main CPUs, dual issue, 32-bit CPU core complexes (e200z4), two of them having one checker core in lock-step
      • Floating Point, End-to-End Error Correction
    • 6576 KB (6288 KB code flash + 288 KB data flash) on-chip flash memory:
      • supports read during program and erase operations, and multiple blocks allowing EEPROM emulation
      • Supports read while read between the two code Flash partitions.
    • 608 KB on-chip general-purpose SRAM (in addition to 160 KB core local data RAM)
    • 96-channel direct memory access controller (eDMA)
    • Comprehensive new generation ASIL-D safety concept:
      • ASIL-D of ISO 26262
      • FCCU for collection and reaction to failure notifications
      • Memory Error Management Unit (MEMU) for collection and reporting of error events in memories
      • Cyclic redundancy check (CRC) unit
    • Dual-channel FlexRay controller
    • Hardware Security Module (HSM)
    • Junction temperature range -40 °C to 165 °C
    • GTM 343 - Generic Timer Module:
      • Intelligent complex timer module
      • 144 channels (40 input and 104 output)
      • 5 programmable fine grain multi-threaded cores
      • 24-bit wide channels
    • Enhanced analog-to-digital converter system with:
      • 1 supervisor 12-bit SAR analog converter
      • 4 separate fast 12-bit SAR analog converters
      • 3 separate 10-bit SAR analog converters, one with STDBY mode support
      • 6 separate 16-bit Sigma-Delta analog converters
    • Communication interfaces:
      • 18 LINFlexD modules
      • 10 deserial serial peripheral interface (DSPI) modules
      • 8 MCAN interfaces with advanced shared memory scheme and ISO CAN-FD support, one supporting time-triggered controller area network (TTCAN)
    • Two Ethernet controller 10/100 Mbps, compliant IEEE 802.3-2008
    • Flexible Power Supply options:
      • External Regulators (1.2 V core, 3.3 V–5 V IO)
      • Single internal SMPS regulator (eLQFP176)
      • Single internal Linear Regulator with external ballast (FPBGA292)
    • Nexus development interface (NDI) per IEEE-ISTO 5001-2003 standard, with some support for 2010 standard
    • Boot assist Flash (BAF) supports factory programming using a serial bootload through the asynchronous CAN or LIN/UART

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SPC58NE84E7

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
SPC58NE84E7QMHAR
Active
LQFP-EP 176 24x24x1.4 mm Automotive Safety Ecopack2 20 2018-09-01T00:00:00.000+02:00
SPC58NE84E7QMHAY
Active
LQFP-EP 176 24x24x1.4 mm Automotive Safety Ecopack2 20 2018-09-01T00:00:00.000+02:00
SPC58NE84E7QMSAR
Active
LQFP-EP 176 24x24x1.4 mm Automotive Safety Ecopack2 20 2018-09-01T00:00:00.000+02:00

SPC58NE84E7QMHAR

Package:

LQFP-EP 176 24x24x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP-EP 176 24x24x1.4 mm

Grade

Automotive Safety

RoHS Compliance Grade

Ecopack2

SPC58NE84E7QMHAY

Package:

LQFP-EP 176 24x24x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP-EP 176 24x24x1.4 mm

Grade

Automotive Safety

RoHS Compliance Grade

Ecopack2

SPC58NE84E7QMSAR

Package:

LQFP-EP 176 24x24x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP-EP 176 24x24x1.4 mm

Grade

Automotive Safety

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
CPU Clock Frequency (MHz) (max)
Features set
Flash Size (kB) (Data)
min
max
SPC58NE84E7QMHAY

Distributor availability of SPC58NE84E7QMHAY

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SPC58NE84E7QMSAR

Distributor availability of SPC58NE84E7QMSAR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SPC58NE84E7QMHAR

Distributor availability of SPC58NE84E7QMHAR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SPC58NE84E7QMHAY Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPC58NE84E7QMHAY

Operating Temperature (°C)

Min:

Max:

CPU Clock Frequency (MHz) (max):

180

Features set:

ASILD/SIL3

Flash Size (kB) (Data):

256

Distributor Name

Distributor reported inventory date:

SPC58NE84E7QMSAR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPC58NE84E7QMSAR

Operating Temperature (°C)

Min:

Max:

CPU Clock Frequency (MHz) (max):

180

Features set:

-

Flash Size (kB) (Data):

256

Distributor Name

Distributor reported inventory date:

SPC58NE84E7QMHAR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPC58NE84E7QMHAR

Operating Temperature (°C)

Min:

Max:

CPU Clock Frequency (MHz) (max):

180

Features set:

ASILD/SIL3

Flash Size (kB) (Data):

256

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors