B-STLINK-VOLT
Active
Design Win
Voltage adaptation board for STLINK-V3SET

Download databrief Order Direct

Product overview

Description

The B-STLINK-VOLT board is an additional module for the STLINK-V3SET, performing voltage adaptation for STM32 microcontroller targets running below 3.3 V down to 1.65 V.

This module can be enclosed directly in the original STLINK-V3SET casing when used as an STM32 debugging probe (JTAG/SWD/SWV/VCP) through the STDC14 connector. It can be inserted also between the STLINK-V3SET main board (MB1441) and its baseline adapter board (MB1440) when providing access to bridge signals and other connectors.

B-STLINK-VOLT is not required for STM8 targets, for which voltage adaptation is performed on the baseline adapter board (MB1440) provided with the STLINK-V3SET.

  • All features

    • 1.65 V - 3.3 V voltage adapter board for STLINK-V3SET
    • Input/output level shifters for STM32 debug SWD, SWV and JTAG signals
    • Input/output level shifters for VCP Virtual COM port (UART) signals
    • Input/output level shifters for the bridge (SPI/UART/I2C/CAN/GPIOs) signals
    • Closed casing when using the STDC14 connector (STM32 SWD, SWV and VCP)
    • Compatible with the STLINK-V3SET adapter board (MB1440) for STM32 microcontrollers JTAG and bridge
    • Operating temperature from 0 °C to 50 °C

You might also like...

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
B-STLINK-VOLT
Active
Ecopack1 - -

B-STLINK-VOLT

Package:

Ecopack1

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack1

Longevity Commitment

-

Longevity Starting Date

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
B-STLINK-VOLT

Distributor availability of B-STLINK-VOLT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

B-STLINK-VOLT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

B-STLINK-VOLT

Supplier:

ST

Core Product:

-

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors