ST-LINK-SERVER

Active
Design Win

ST-LINK server software module

Get Software Download databrief

Product overview

Description

The ST-LINK server is an application to share the debug interface of a single ST-LINK board among several host applications, typically a debugging tool and a monitoring tool. Of course, two debugging tools cannot simultaneously control the same target, but both may have access to it if appropriate connection settings are chosen.

The ST-LINK server also has access to several boards with one single tool to launch and control the debug of these boards.

The host application must be able to connect to the ST-LINK server instead of connecting directly to the ST-LINK USB interface.

Other ST-LINK interfaces (such as Virtual COM port and mass storage, if provided) are not managed through the ST-LINK server, but may be used simultaneously.

  • All features

    • ST-LINK server (ST-LINK-SERVER) for multi-platform (Windows®, macOS®, Linux®)
    • Software application for ST-LINK/V2, ST-LINK/V2-1, and STLINK-V3 boards
    • Downloadable file containing 5 packages for Windows®, macOS® X, Linux Debian®, Linux Red Hat®, and other Linux® OS

Get Software

STMicroelectronics recommends always keeping your software up to date

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      B-STLINK-VOLT

      Active

      Voltage adaptation board for STLINK-V3SET

      Hardware debugger and programmer tools for STM32 ST
      B-STLINK-VOLT

      Description:

      Voltage adaptation board for STLINK-V3SET

      STLINK-V3MINIE

      Active

      STLINK-V3 compact in-circuit debugger and programmer for STM32

      Hardware debugger and programmer tools for STM32 ST
      STLINK-V3MINIE

      Description:

      STLINK-V3 compact in-circuit debugger and programmer for STM32

      STLINK-V3MODS

      Active

      STLINK v3 compact in-circuit debugger and programmer for STM32

      Hardware debugger and programmer tools for STM32 ST
      STLINK-V3MODS

      Description:

      STLINK v3 compact in-circuit debugger and programmer for STM32

      STLINK-V3PWR

      Active

      STLINK-V3 compact in-circuit debugger and programmer for STM32

      Hardware debugger and programmer tools for STM32 ST
      STLINK-V3PWR

      Description:

      STLINK-V3 compact in-circuit debugger and programmer for STM32

      STLINK-V3SET

      Active

      STLINK-V3 modular in-circuit debugger and programmer for STM32/STM8

      Hardware debugger and programmer tools for STM32 ST
      STLINK-V3SET

      Description:

      STLINK-V3 modular in-circuit debugger and programmer for STM32/STM8
    • Part number
      Status
      Description
      Type
      Supplier

      STM32CubeIDE

      Active

      Integrated Development Environment for STM32

      STM32 IDEs ST
      STM32CubeIDE

      Description:

      Integrated Development Environment for STM32

      STM32CubeMX

      Active

      STM32Cube initialization code generator

      STM32 configurators and code generators ST
      STM32CubeMX

      Description:

      STM32Cube initialization code generator

      STM32CubeProgrammer

      Active

      STM32CubeProgrammer software for all STM32

      STM32 programmers ST
      STM32CubeProgrammer

      Description:

      STM32CubeProgrammer software for all STM32
Add Wi-Fi, Bluetooth LE, and Matter to your IoT designs - prototype fast with the ST67W expansion board.