AEK-LCD-DT028V1
Active
Design Win
Display expansion board with resistive touch for Chorus family

Download databrief

Product overview

Description

The AEK-LCD-DT028V1 evaluation board hosts a 2.8” LCD display with resistive touch for a graphical user interface (GUI) which interacts with SPC5 MCU discovery boards.

The TFT SPI LCD display has a resolution of 240x320 pixels and features resistive touch managed by an on-board SPI touch screen controller.

  • All features

    • 2.8 "(240x320 pixel) TFT SPI LCD with resistive touch managed by an SPI touch screen controller available on the board
    • PCB header connector interfacing with SPC5 MCU discovery boards
    • 3.3V LDO voltage regulator for I/O signals
    • 53 mm x 87 mm
    • WEEE and RoHS compliant

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
AEK-LCD-DT028V1
Active
Ecopack2 Yes - -

AEK-LCD-DT028V1

Package:

Ecopack2

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack2

WEEE Compliant

Yes

Longevity Commitment

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
AEK-LCD-DT028V1

Distributor availability of AEK-LCD-DT028V1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

AEK-LCD-DT028V1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

AEK-LCD-DT028V1

Supplier:

ST

Core Product:

AEK-LCD-DT028V1

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors