Product overview
Key Benefits
Plug-and-play camera modules
Start instantly with all-in-one modules – VD56G3 CMOS image sensor, lens holder, lens and connector - ready to integrate.
Versatile lens options
Choose the ideal lens for you from a wide selection of evaluation camera modules, all featuring a consistent connector and pinout.
Seamless transition to production
Buy from ST Partners production units as is or opt for lens customization and scale effortlessly from testing to production.
Description
The CAM-56G3 promodules are a full range of sample camera modules made for a seamless evaluation and integration of the VD56G3 1.5-megapixel monochrome image sensor. These ready-to-use vision extensions integrate VD56G3 image sensor, lens holder, lens, and plug-and-play flex connection in a tiny format down to 6.5 mm square.
The CAM-56G3 line leverages the complete toolbox of on-chip features of the VD56G3 image sensor embedded, such as binning, autoexposure, or context management. Multiple GPIOs enable users to synchronize the modules with triggers and illumination. Featuring MIPI CSI-2 output, the promodules are perfectly suited for embedded low-power setups.
Multiple promodule references are available, featuring various lenses to best match the needs of every application in terms of optical setup and mechanical constraints. All camera modules are equipped with the same FPC-to-board connector and pinout. This plug-and-play architecture allows users to change promodule instantly, and reuse the same setup with different lenses, color options and even different image sensors in the ST BrightSense portfolio.
CAM-56G3 promodules can be tested and integrated on computers or embedded processing boards using hardware and software tools from STMicroelectronics. The compatible EVK Main and P-Board hardware kits enable straight connection to PC and embedded processing platforms respectively. Evaluation GUI software and Linux drivers are available for download from the Imaging Software section of the website.
-
All features
- “Promodules”: turnkey camera modules for evaluation:
- Including VD56G3 image sensor, lens holder, lens, and plug-and-play flex connection.
- Lens focused, glued, and tested in a cleanroom environment using specialized equipment.
- Small footprint down to 6.5 mm square.
- Various lens options:
- Ultra-wide-angle lens for wide scene capture (152° DFOV).
- Highly compact lens for a thin module (84° DFOV).
- General-purpose lens enabling various system setups (73° DFOV).
- Plug-and-play connector to change promodules at any time:
- FPC-to-board 30-pin connector.
- Same connector for all ST promodules.
- Ready for evaluation and integration:
- On a computer with a USB output using the EVK Main hardware tool and the Evaluation GUI free software.
- On embedded processing platforms with a MIPI CSI-2 output using the P-Board hardware tool and free Linux software tools.
- Promodules are also available in color RGB versions (CAM-66GY).
- “Promodules”: turnkey camera modules for evaluation:
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Schematic Pack (3)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 2.0 | 22 Sep 2026 | 22 Sep 2026 | ||||
| 2.0 | 21 Sep 2026 | 21 Sep 2026 | ||||
| 2.0 | 21 Sep 2026 | 21 Sep 2026 |
CAD Design Files (3)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 2.0 | 22 Sep 2026 | 22 Sep 2026 | |||
| ZIP | 2.0 | 21 Sep 2026 | 21 Sep 2026 | |||
| ZIP | 2.0 | 21 Sep 2026 | 21 Sep 2026 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| CAM-6G3-073CLR | Active Product is in volume production. | CARD | Industrial | Ecopack1 | - | - | - | |
| CAM-6G3-084CLR | Active Product is in volume production. | CARD | Industrial | Ecopack1 | - | - | - | |
| CAM-6G3-152CLR | Active Product is in volume production. | CARD | Industrial | Ecopack1 | - | - | - | |
CAM-6G3-073CLR
Package:
CARDMaterial Declaration**:
CAM-6G3-084CLR
Package:
CARDMaterial Declaration**:
CAM-6G3-152CLR
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | General Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| CAM-6G3-073CLR | | | distributors No availability of distributors reported, please contact our sales office |
|
| ||||||||
| CAM-6G3-152CLR | | | distributors No availability of distributors reported, please contact our sales office |
|
| ||||||||
| CAM-6G3-084CLR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
CAM-6G3-073CLR Active
CAM-6G3-152CLR Active
CAM-6G3-084CLR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors