VD56G3
Active
Education Design Win
Compact and high-sensitivity 1.53-megapixel monochrome global shutter CMOS image sensor

Download datasheet

Product overview

Key Benefits

Capture crystal-clear images

Leverage advanced global shutter pixels with full encapsulation to achieve exceptional sensitivity and sharpness for capturing the smallest details from visible to near-infrared.

Embedded vision ready

Compact and power-efficient design with advanced 3D-stacking and MIPI CSI-2 interface, ideal for ergonomic, battery-powered camera devices on embedded processors.

Quick and easy development

Jumpstart your project with comprehensive evaluation hardware (promodules, S-Board, and more) and free software tools, including evaluation software, SDK, and drivers.

Description

The VD56G3 and VB56G3 are 1.5-megapixel monochrome CMOS image sensors that deliver exceptional imaging performance in a compact form factor. Built on STMicroelectronics' proprietary technologies, including BSI and full CDTI, they achieve superior QE (quantum efficiency), MTF (modulation transfer function), and angular response for sharp, crystal-clear image capture, even in challenging conditions. With outstanding performance in both visible and near infrared light (850 nm, 940 nm), these sensors are ideal for precision-driven and versatile applications.

Their ultracompact footprint minimizes system size, featuring a small optical format of 4.6 mm (1/4'') at full resolution, enabling the design of compact and ergonomic vision systems. With low-power consumption, they are ideal for battery-powered devices, while their robust design ensures reliable and consistent image quality across a wide range of temperatures.

Smart in-sensor features such as autoexposure, cropping, binning, and programmable sequences simplify development and optimize data throughput. Their MIPI CSI-2 interface (1 or 2 lanes) and I²C control ensures seamless connection to embedded processing platforms.

The sensors offer unmatched flexibility. The VD56G3 is available as a sensor die for ultracompact camera modules, while the VB56G3 comes in an OBGA package for direct PCB integration. They are also part of a sensor family that includes color (RGB) versions VD66GY and VB66GY, and RGB-NIR versions VD16GZ and VB16GZ for even greater flexibility.

Supported by turnkey sensor boards, evaluation modules, and free drivers, the VD56G3 and VB56G3 accelerate development and empower engineers to build innovative, high-performance imaging solutions with ease and confidence.

  • All features

    • Resolution: 1.53 MP (1124 x 1364)
    • Chroma: Monochrome
    • Optical format: 1/4’’ (4.61 mm)
    • State-of-the-art pixel technology:
      • Pixel pitch: 2.61 µm
      • Shutter type: Global shutter
      • Technologies: GS (global shutter), BSI (backside illumination), CDTI (continuous digital time integration), and 3D stacking (three-dimensional stacking).
    • Embedded features:
      • Image quality optimization: Autoexposure, defective pixel correction, binning, and more.
      • Data and frame rate optimization: Cropping, subsampling, and more.
      • Others: Context management, temperature sensor, and more.
    • Interfaces:
      • Output: MIPI CSI-2 (1 or 2 lanes) with RAW8 and RAW10 output formats
      • Control: I²C
    • Comprehensive evaluation hardware:
      • VD56G3 promodules (CAM-56G3)
      • VD56G3 S-Board (STEVAL-56G3MAI)
      • EVK Main (STEVAL-EVK-U0I)
    • Compatible software tools:
      • PC Evaluation software: STSW-IMG501
      • PC Software Development Kit (SDK): STSW-IMG507_56G3
      • Embedded platform drivers: STSW-IMG502
Add affordable vision to your STM32H5 with our ready-to-use VD55G1 firmware package
Webinar: Embedded vision made efficient with ST BrightSense sensors and STM32 MCUs
Build 3D stereo vision cameras faster with our free SDK’s new multi-board feature.

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VD56G3

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
VD56G3CCA/RW
Active
DIE Industrial N/A 10 2026-05-28T00:00:00.000+02:00

VD56G3CCA/RW

Package:

DIE

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DIE

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
VD56G3CCA/RW

Distributor availability of VD56G3CCA/RW

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

VD56G3CCA/RW Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

VD56G3CCA/RW

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors