Product overview
Description
The STDES-7KWOBC is an on-board charger (OBC) reference design that allows charging the battery of electric vehicles (EV) through your home AC mains plug or a private/public outlet (AC charging station).
The reference design embeds two sections: an interleaved totem pole PFC with SiC and a dual galvanic isolated full bridge LLC DC-DC ZVS resonant converter, based on MDmesh DM6 super-junction power MOSFETs.
The power platform is a 7 kW module able to deliver a constant current (CC) or constant voltage (CV) on the output to be used as standalone (1 PH+ N), in parallel or in 3-phase mode (3Ph + N) to reach 21 kW.
The underlying insulated metal substrate (IMS) on aluminum base plate enables very effective heat dissipation, forced air or liquid cooling.
Each module composing the reference design allows an easy interconnection among modules of the same type through wires or bus bar connection, reaching a higher output power.
This reference design key factor is the efficiency and high-power density gained thanks to SiC and SJ power MOSFETs, silicon and SiC diodes, gate drivers, the SPC58NN84E7RMHBR power architecture automotive-grade microcontroller, and SCR thyristors for inrush current limitation.
The STDES-7KWOBC is a fully assembled kit developed for performance evaluation only, not available for sale.
-
All features
- Front-end PFC stage using 2-channel interleaved totem pole topology operating at 70 kHz
- Digital inrush current control
- DC-DC stage using FB LLC resonant topology with 140 kHz resonant frequency
- Constant current and constant voltage mode
- Control stage based on SPC58NN84E7RMHBR MCU
- 12 V input supply voltage galvanically isolated from output voltage GND (high voltage battery)
- Bus bar interconnection possibility
- PFC stage:
- Key products: TN3050H-12GY-TR SCRs, STBR3012G2Y bypass diodes, SCTH35N65G2V-7AG SiC power MOSFET
- Input: 85 to 265 VAC, 45 to 65 Hz
- Digital inrush current limiter
- Max. input current: 32 Arms
- Switching frequency: 70 kHz
- Average current mode control in continuous conduction mode (CCM)
- PID or 2p2z 2x independent current loop regulators
- PID or 2p2pz voltage regulator
- SPC58NN84E7RMHBR MCU controller
- DC-DC stage:
- Key products: STB47N60DM6AG power MOSFET, STPSC20065GY-TR output diodes, A6387 gate driver
- Output voltage: 250 to 450 VDC
- Switching frequency: 92 to 250 kHz with start-up at 350 kHz
- Two independent current loops (CC)
- One voltage loop plus current balancing (CV)
- PID regulators
- SPC58NN84E7RMHBR MCU controller
- RoHs compliant
Recommended for you
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 2.0 | 24 Jan 2022 | 24 Jan 2022 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 2.0 | 15 Feb 2022 | 15 Feb 2022 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 2.0 | 24 Jan 2022 | 24 Jan 2022 |
CAD Design Files (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 31 Jul 2023 | 31 Jul 2023 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STDES-7KWOBC | Active Product is in volume production. | - | Industrial | - | Yes | - | - | |
STDES-7KWOBC
Package:
-Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STDES-7KWOBC | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
STDES-7KWOBC Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors