STEVAL-55G0MBI
Active
Design Win
VD55G0 S-Board: MIPI CSI-2 kit for integrating VD55G0 image sensor on MPU and MCU boards

Download databrief Order Direct

Product overview

Key Benefits

Simply connect and get started

Use the FFC connector and included flex cable to connect easily to Raspberry Pi, STM32N6, STM32MP2, NVIDIA, etc.

Optimize your optical settings

Effortlessly adjust focus by screwing or unscrewing the default lens, or customize with any M12 lens of your choice.

Jumpstart your development

Use our free complementary software packages, including evaluation software, SDK, and drivers for various platforms.

Description

The VD55G0 S-Board is a comprehensive and versatile hardware kit for evaluating and integrating the VD55G0 image sensor. It contains all the necessary hardware, from electronics to optics, to perform a thorough product evaluation or to integrate the product directly into the rest of the system in an instant.

The kit includes a sensor board embedding a VD55G0 image sensor with an FFC output connector, a M12 lens holder, a default nonglued lens, and a ribbon cable.

Integration onto embedded processing platforms is instantaneous thanks to the FFC connector and cable, which offer plug-and-play connection to platforms. Compatible Linux drivers are available for free download on st.com providing seamless software integration.

With its well-thought-out architecture, the VD55G0 S-Board offers maximum flexibility for customizing your setup. The nonglued lens embedded in the kit gives the flexibility to focus it to your needs or simply to remove it to use a different lens. Equipped with an M12 lens holder, the kit can be customized to your application with a broad range of M12 or smaller off-the-shelf lenses. Its standard FFC connector allows connecting cables of various lengths or pinout to adapt your setup.

The VD55G0 S-Board can also be used to perform sensor evaluation on a PC. It just needs to be connected to the generic EVK Main hardware from ST to be turned into a USB solution for PC-based evaluation. A complementary evaluation software GUI for PCs is available for free download on st.com.

  • All features

    • Comprehensive hardware kit including:
      • Sensor board that embeds VD55G0 image sensor with FFC output connector.
      • M12 lens holder screwed on the board.
      • Default nonglued lens that user can focus according to their needs or replace by another compatible lens.
      • Ribbon cable to connect directly to embedded processing boards.
    • Highly versatile kit:
      • Flexibility to focus the provided nonglued lens to your needs.
      • Flexibility to replace the default lens by any other M12 or smaller lens.
      • Flexibility to use it on embedded processing platforms as is, or on computers when connected to the EVK Main kit from ST.
    • Instant integration onto embedded processing platforms:
      • Native MIPI CSI-2 output and I²C communication interfaces.
      • FFC connector and associated cable provided for direct plug-and-play connection to the platform.
      • Various Linux drivers are available for free download on st.com to make software integration instant.
    • Ready for sensor evaluation on PC:
      • Connect the VD55G0 S-Board kit to the generic EVK Main to turn it into a USB solution for PC-based evaluation.
      • Evaluation software GUI for PC is available for free download on st.com.
Add affordable vision to your STM32H5 with our ready-to-use VD55G1 firmware package
Webinar: Embedded vision made efficient with ST BrightSense sensors and STM32 MCUs
Build 3D stereo vision cameras faster with our free SDK’s new multi-board feature.

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STEVAL-55G0MBI1
Active
CARD Industrial Ecopack1 - - -

STEVAL-55G0MBI1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
General Description
STEVAL-55G0MBI1

Distributor availability of STEVAL-55G0MBI1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-55G0MBI1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-55G0MBI1

Supplier:

ST

General Description:

VD55G0 S-Board: MIPI CSI-2 kit for integrating VD55G0 image sensor on MPU and MCU boards

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors