STEVAL-CTM020A
Active
Design Win
Compact MCU-based control board for multi-phase and multi-motor FOC drives

Download databrief Order Direct

Product overview

Description

The STEVAL-CTM020A is a compact MCU-based control board designed for advanced motor control applications, with a special focus on multiphase and multimotor FOC drives.

Based on the STM32G474QB microcontroller, which integrates dedicated motor control peripherals, the board provides a high-performance and flexible platform for implementing field-oriented control (FOC) and other sophisticated control schemes.

The hardware architecture supports a wide range of synchronous and asynchronous brushless motors, including permanent magnet, induction, synchronous reluctance, and switched reluctance machines.

Thanks to its multimotor and multiphase drive capability, the STEVAL-CTM020A is well suited for complex motion systems that require independent or coordinated control of several motors.

The control board is designed to be used in combination with external power stages or inverter boards through the MC connector V2, allowing easy adaptation to different power ratings and topologies while reusing the same control platform.

Multiple feedback options can be supported, such as sensorless control, hall-effect sensors and encoder-based sensing, depending on the specific system configuration.

The STEVAL-CTM020A is fully zest-compatible and is part of the STM32 motor control ecosystem, ensuring seamless integration with ST motor control firmware libraries, configuration tools, and development environments. Debug and communication interfaces available via the STLINK connector enable straightforward tuning, monitoring, and parameterization of motor control applications.

  • All features

    • Compact MCU-based control board optimized for advanced motor control applications
    • Supports field-oriented control (FOC) and other advanced control schemes
    • Suitable for synchronous and asynchronous brushless motors (permanent magnet, induction, synchronous reluctance, switched reluctance)
    • Multimotor and multiphase drive capability for complex motion systems
    • Flexible hardware architecture for easy adaptation to different power stages / inverter boards compatible with MC connector V2
    • On-board STM32G474QB microcontroller with dedicated motor control peripherals
    • Designed for seamless integration with ST motor control firmware libraries and tools
    • Multiple feedback options (for example, sensorless, hall sensors, encoder, resolver) depending on system configuration
    • Debug and communication interfaces for tuning, monitoring, and parameterization via the STLINK connector
    • Suitable for industrial motor control applications

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STEVAL-CTM020A
Active
CARD Industrial Ecopack2 Yes - -

STEVAL-CTM020A

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STEVAL-CTM020A

Distributor availability of STEVAL-CTM020A

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-CTM020A Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-CTM020A

Supplier:

ST

Core Product:

STM32G474QBT6

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors