Product overview
Description
The STEVAL-L9800 is a tool designed to evaluate the L9800 smart power device, designed by STMicroelectronics in advanced BCD technology. The L9800 is an 8-channel IC with eight LS drivers designed for automotive applications (LEDs and relays) and compatible with resistive, inductive, and capacitive loads. The device offers advanced diagnostic and protection functionalities such as short to GND, open load, overcurrent, and overtemperature detection. The 8 output channels can be driven by SPI or by 2 dedicated parallel inputs that can be associated to different output thanks to a programmable internal multiplexer. Limp home functionality is also featured, which allows the use of 2 selected drivers in specific fault conditions, such as SPI fault, microcontroller fault, or supply UV. Daisy chain compatibility even with 8-bit SPI is available. The device is able to ensure operation in cranking scenarios down to VBATT = 3 V and very low quiescent current in the SLEEP condition.
A serial peripheral interface (SPI) is used for control and configuration of the loads and the device. Status feedback of all diagnostic functions is also provided.
There are two input pins available for direct control and PWM: these are connected to two defined outputs by default, but additional or different output mapping can be controlled by SPI. Thanks to the expansion connectors, the STEVAL-L9800 allows the complete control of L9800 communication interface (SPI) and parallel input/output.
The evaluation platform may also be controlled through a graphical user interface (GUI) on the AEK-MCU-C1MLIT1 hardware interface.
-
All features
- Operating input voltage: 3 V to 28 V
- Eight LS drivers up to 0.5 A
- Idle mode for reduced current consumption
- Possible daisy chain configuration
- Two parallel input pins with input mapping functionality
- SPI communication interface for control and diagnostics
- Reference design with optimized bill of materials
- L9800 hosted in QFN24 package
- 4-layer PCB (70 x 55 mm)
Recommended for you
All tools & software
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Product Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 04 Apr 2025 | 04 Apr 2025 |
User Manuals (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 29 May 2025 | 29 May 2025 |
Evaluation Board Terms of Use (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 2.0 | 15 Jan 2025 | 15 Jan 2025 |
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 11 Apr 2025 | 11 Apr 2025 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 11 Apr 2025 | 11 Apr 2025 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 11 Apr 2025 | 11 Apr 2025 |
Quality and Reliability
| Part Number | Marketing Status | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|
| STEVAL-L9800 | Active Product is in volume production. | Ecopack2 | Yes | - | - | |
STEVAL-L9800
Package:
Ecopack2Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-L9800 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STEVAL-L9800 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors