STEVAL-MKI248KA
Active
Design Win
ISM6HG256X evaluation kit, based on an intelligent IMU with simultaneous low g and high g acceleration detection

Download databrief

Product overview

Description

STEVAL-MKI248KA is an adapter kit designed to facilitate the evaluation of the ISM6HG256X 6-axis inertial measurement unit (IMU).

The kit is composed by a generic DIL24 adapter board (STEVAL-MKIGIBV5), a flat cable, and a square PCB mounting the ISM6HG256X 6-axis IMU. This square PCB ensures that the sensor board put on the system is measured.

The sensor is soldered precisely in the center of the square PCB to conveniently mount the board on the equipment, which is used for the analysis through double-sided adhesives. Alternatively, you can mount the board using the holes located in each corner of the PCB.

STEVAL-MKIGIBV5 can be plugged into a standard DIL-24 socket. The kit provides the complete ISM6HG256X pinout, and it comes ready-to-use with the required decoupling capacitors on the VDD power supply line.

The kit is supported by the STEVAL-MKI109D evaluation platform, which includes a high-performance 32-bit microcontroller.It functions as a bridge between the sensor and a PC, on which it is possible to use the downloadable MEMS Studio graphical user interface, or dedicated software routines for customized applications.

It is also possible to plug the kit on X-NUCLEO-IKS02A1 or STEVAL-STWINBX1 using an ad hoc connector mounted on the STEVAL-MKI248KA board.

  • All features

    • User-friendly ISM6HG256X board
    • Complete ISM6HG256X pinout for a standard DIL 24 socket
    • Fully compatible with the STEVAL-MKI109D evaluation platform
    • RoHS compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STEVAL-MKI248KA
Active
CARD Industrial Ecopack2 Yes - -

STEVAL-MKI248KA

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STEVAL-MKI248KA

Distributor availability of STEVAL-MKI248KA

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-MKI248KA Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-MKI248KA

Supplier:

ST

Core Product:

ISM6HG256XTR

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors