Product overview
Key Benefits
Capture crystal-clear images
Leverage advanced global shutter pixels with full encapsulation to achieve exceptional sensitivity and sharpness for capturing the smallest details from visible to near-infrared.
Embedded vision ready
Compact and power-efficient design with advanced 3D-stacking and MIPI CSI-2 interface, ideal for ergonomic, battery-powered camera devices on embedded processors.
Quick and easy development
Jumpstart your project with comprehensive evaluation hardware (promodules, S-Board, and more) and free software tools, including evaluation software, SDK, and drivers.
Description
The VD56G3 and VB56G3 are 1.5-megapixel monochrome CMOS image sensors that deliver exceptional imaging performance in a compact form factor. Built on STMicroelectronics' proprietary technologies, including BSI and full CDTI, they achieve superior QE (quantum efficiency), MTF (modulation transfer function), and angular response for sharp, crystal-clear image capture, even in challenging conditions. With outstanding performance in both visible and near infrared light (850 nm, 940 nm), these sensors are ideal for precision-driven and versatile applications.
Their ultracompact footprint minimizes system size, featuring a small optical format of 4.6 mm (1/4'') at full resolution, enabling the design of compact and ergonomic vision systems. With low-power consumption, they are ideal for battery-powered devices, while their robust design ensures reliable and consistent image quality across a wide range of temperatures.
Smart in-sensor features such as autoexposure, cropping, binning, and programmable sequences simplify development and optimize data throughput. Their MIPI CSI-2 interface (1 or 2 lanes) and I²C control ensures seamless connection to embedded processing platforms.
The sensors offer unmatched flexibility. The VD56G3 is available as a sensor die for ultracompact camera modules, while the VB56G3 comes in an OBGA package for direct PCB integration. They are also part of a sensor family that includes color (RGB) versions VD66GY and VB66GY, and RGB-NIR versions VD16GZ and VB16GZ for even greater flexibility.
Supported by turnkey sensor boards, evaluation modules, and free drivers, the VD56G3 and VB56G3 accelerate development and empower engineers to build innovative, high-performance imaging solutions with ease and confidence.
-
All features
- Resolution: 1.53 MP (1124 x 1364)
- Chroma: Monochrome
- Optical format: 1/4’’ (4.61 mm)
- State-of-the-art pixel technology:
- Pixel pitch: 2.61 µm
- Shutter type: Global shutter
- Technologies: GS (global shutter), BSI (backside illumination), CDTI (continuous digital time integration), and 3D stacking (three-dimensional stacking).
- Embedded features:
- Image quality optimization: Autoexposure, defective pixel correction, binning, and more.
- Data and frame rate optimization: Cropping, subsampling, and more.
- Others: Context management, temperature sensor, and more.
- Interfaces:
- Output: MIPI CSI-2 (1 or 2 lanes) with RAW8 and RAW10 output formats
- Control: I²C
- Comprehensive evaluation hardware:
- VD56G3 promodules (CAM-56G3)
- VD56G3 S-Board (STEVAL-56G3MAI)
- EVK Main (STEVAL-EVK-U0I)
- Compatible software tools:
- PC Evaluation software: STSW-IMG501
- PC Software Development Kit (SDK): STSW-IMG507_56G3
- Embedded platform drivers: STSW-IMG502
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| VB56G3CAGK | Active Product is in volume production. | OBGA | Industrial | Ecopack2 | 10 | 2026-05-28T00:00:00.000+02:00 | |
| VB56G3CAGK/1 | Preview Product is in design stage. EN | OBGA | Industrial | Ecopack2 | 10 | 2026-05-28T00:00:00.000+02:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| VB56G3CAGK | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| VB56G3CAGK/1 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
VB56G3CAGK Active
VB56G3CAGK/1 Preview
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors