Product overview
Key Benefits
Capture colorful images
Combining exceptional QE across the color spectrum, embedded autoexposure, and independent color gains for colorful true-to-life images even in harsh outdoor conditions.
Embedded vision ready
Compact and power-efficient design with advanced 3D-stacking and MIPI CSI-2 interface, ideal for ergonomic, battery-powered camera devices on embedded processors.
Quick and easy development
Jumpstart your project with comprehensive evaluation hardware (promodules, S-Board, and more) and free software tools, including evaluation software, SDK, and drivers.
Description
The VD66GY and VB66GY are part of a brand-new, comprehensive series of image sensors developed by STMicroelectronics for professional and consumer vision applications.Leveraging state-of-the-art technologies developed by STMicroelectronics own foundry, the sensors provide outstanding performance enabling to capture bright and sharp color images. With their clever design and complete toolbox of on-chip functions, they are the ideal solution for the design of tomorrow’s smart and optimized systems.
-
All features
- Cutting-edge performance of ST proprietary pixel:
- BSI structure provides superior QE, MTF, and angular response.
- Full DTI technology further increases sensitivity and sharpness.
- Excellent response across the whole color spectrum.
- Proprietary technology from ST foundry in France, ensuring safe supply.
- Easy integration into your system:
- Ultracompact die with centered design to minimize your system size.
- Small optical format: 4.6 mm (1/4'') at full resolution and 3.7 mm (1/5'') with 1 MP crop.
- Low power, ideal for battery-powered devices.
- Robust design and image quality in temperature.
- A complete toolbox of in-sensor features:
- Stunning images with in-sensor autoexposure and various corrections.
- Multiple features to optimize data size and frame rates such as crop, binning, and programmable sequences.
- 8 GPIOs enabling extra controls such as trigger or LED synchronization.
- Seamless connection to embedded processing platforms:
- 1 or 2 lanes MIPI CSI-2 interface enabling straight connection to entry-level cost-effective processing platforms.
- Start your development immediately with our turnkey sensor boards, modules, and drivers for the VD66GY and VB66GY image sensors
- The VD66GY, VB66GY color image sensors are also available in monochrome (VB56G3, VD56G3) and RGB-NIR versions (VB16GZ, VD16GZ).
- Cutting-edge performance of ST proprietary pixel:
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| VB66GYCAGK | Active Product is in volume production. | OBGA | Industrial | Ecopack2 | 10 | 2026-05-28T00:00:00.000+02:00 | |
| VB66GYCAGK/1 | Preview Product is in design stage. EN | OBGA | Industrial | Ecopack2 | 10 | 2026-05-28T00:00:00.000+02:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| VB66GYCAGK | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| VB66GYCAGK/1 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
VB66GYCAGK Active
VB66GYCAGK/1 Preview
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors